(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

C-Grid® IIITM Micro Shunt

C-Grid® III<sup>TM</sup> Micro Shunt

This is a Molex shunt.
•Applicable pin/contact: Female (socket)
•Color: Black

PDF

Part Number

Configured Part Number is shown.

90059-0013

 
Part Number
90059-0013
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)

89 Days or more

Loading...

  1. 1

Basic Information

Connector Shape Square Connector Series Initials Number Applicable pin/contact Female (socket)
Number of cores 2 Application Shunt Allowable Current(A) 1.5
Representative standards UL / CSA Pitch(mm) 2.54 Row number 1
Mating lock None Color Black Other properties Flame retardant

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.