(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

GH Connector

GH Connector
  • Volume Discount

Developed for PDP, LCD and small electronic products. The basic structure of the contact part is equivalent to that of SHL connectors which have a proven track record for results, offering low insertion force for easy fitting work.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
GHR-02V-S
GHR-03V-S
GHR-05V-S
GHR-10V-S
Part NumberRelated ToMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

6 Days or more

1 Piece(s)Available

6 Days or more

1 Piece(s)Available

6 Days or more

1 Piece(s)Available

6 Days or more

Loading...

  1. 1

Basic Information

Connector Shape Square Connector Series Initials GHI G/H/I GH
Applicable pin/contact Female (socket) Application Cable connection Allowable Current(A) AC/DC1
Allowable Voltage(V) AC/DC50 Connection direction Straight IP Rating None
Representative standards UL Product classification Housing Color Natural (white)
Pitch(mm) 1.25 Applicable wire range(AWG) #30 to 26 Other standards UL94V-0

Additional Products in this Category

Tech Support