(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2.0 mm Pitch Wire-to-Board, Wire-to-Wire Housing

2.0 mm Pitch Wire-to-Board, Wire-to-Wire Housing
  • Volume Discount

[Features]
· Molex housings are retainer compatible, common wire-to-board, wire-to-wire housings (compatible retainer: 51217, compatible housing: 51227).
Number of pins: 2 to 15.

PDF

Part Number

Configured Part Number is shown.

51216-0700

 
Part Number
51216-0700
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Connector Shape Square Connector Series Initials Number Applicable pin/contact Female (socket)
Number of cores 7 Application Cable connection Pitch(mm) 2.00
Row number 1 Color Natural Conforming terminal 51217, 59370
Mating partner 51227

Please check the type/dimensions/specifications of the part 51216-0700 in the 2.0 mm Pitch Wire-to-Board, Wire-to-Wire Housing series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.