(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Binding band fixtures (heat resistance/ screw fixing)【10-100 Pieces Per Package】 (DK-1.5EXH)

Binding band fixtures (heat resistance/ screw fixing) DK-1.5EXH
  • Volume Discount

Binding band fixture with screw anchoring at a heat resistant temperature of 180℃

[Features]
Heat-resistant binding band fixture.
· Heat resistance temperature: 180℃.
Can be used in conjunction with EXH binding band.

Part Number

Configured Part Number is shown.

DK-1.5EXH

Part Number
DK-1.5EXH
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSOverall Length
(mm)
Width
(mm)
Mounting hole position

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1020.59.6Width

Loading...

  1. 1

Basic Information

Material Nylon Material 46 nylon Color Melon green
Flame retardant grade (main raw materials) UL94V-0 Standard UL

Please check the type/dimensions/specifications of the part DK-1.5EXH in the Binding band fixtures (heat resistance/ screw fixing) series.

Products like this...

Part Number
DK-3.5EXH
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSOverall Length
(mm)
Width
(mm)
Mounting hole position

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1022.516Downright

Additional Products in this Category

Tech Support