(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Surge Protection Devices - for Coaxial Cable

Surge Protection Devices - for Coaxial Cable
  • Volume Discount

•Application : Coaxial
•Model : Single pole type
•Class, category : IEC category C2, IEC category D1
•Mounting method : N type connector
For complete product overview and details on SPD for Coaxial Cable (Otowa Electric) see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CS-NPJ50-350
CS-NPJ50-600
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSVoltage protection level Direct current discharge starting voltage
1 Piece(s)Available

8 Days or more

-1100V or less350V±20%
1 Piece(s)Available

26 Days or more

101500V or less600V±20%

Loading...

  1. 1

Basic Information

Application Coaxial Model Single pole type Mounting method N type connector
Class, category IEC category C2 / IEC category D1 Dimension vertical(mm) 72 Dimension width(mm) 18
Dimension depth(mm) 23.5 Impulse resistance (8/20 μs) 20kA Impulse resistance (10/350 μs) 2.5kA
Frequency bandwidth (reference value) DC to 2GHz

Additional Products in this Category

Tech Support