(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Surge Protection Devices - for Control Power Circuit, SG-ZJ Series

Surge Protection Devices - for Control Power Circuit, SG-ZJ Series
  • Volume Discount

•Application : Control power circuit
•Voltage : DC12V, DC24V, DC48V
•Model : Single pole type
•Class, category : IEC category C2, IEC category D1
•Mounting method : Crimp terminal attached
For complete product overview and details on SPD for Control Power Circuit, SG-ZJ Series (Otowa Electric) see the sections below:

Part Number

Configured Part Number is shown.

SG-Z24J

Part Number
SG-Z24J
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Application Control power circuit Voltage DC24V Model Single pole type
Mounting method Crimp terminal attached Class, category IEC category C2 / IEC category D1 Dimension vertical(mm) 72.5
Dimension width(mm) 32.4 Dimension depth(mm) 69 Maximum Continuous Operational Voltage DC35.0V
Impulse resistance (8/20 μs) 10kA Impulse resistance (10/350 μs) 3kA Voltage protection level 450V

Please check the type/dimensions/specifications of the part SG-Z24J in the Surge Protection Devices - for Control Power Circuit, SG-ZJ Series series.

Additional Products in this Category

Tech Support