(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Surge Protection Devices - for Photovoltaic Systems, Class II/III (Part Numbers)

Surge Protection Devices - for Photovoltaic Systems, Class II/III
  • Volume Discount

•Application : Power supply
•Voltage : DC600V or higher
•Model : Single pole type
•Class, category : Class II, Class III
•Mounting method : Crimp terminal attached
For complete product overview and details on Specially Designed for Photovoltaic Systems, Power Supply SPD, Class II and III (Otowa Electric) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
LS-TD6FS
LS-TED62FS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSDimension width
(mm)
1 Piece(s)Available

8 Days or more

1018.5
1 Piece(s)Available

8 Days or more

1036.5

Loading...

  1. 1

Basic Information

Application Power supply Voltage DC600V or higher Model Single pole type
Mounting method Crimp terminal attached Class, category Class II / Class III Dimension vertical(mm) 95
Dimension depth(mm) 63.5 Maximum Continuous Operational Voltage DC660V Nominal Discharge Current (8/20 μs) 20kA
Maximum Discharge Current (8/20 μs) 40kA Voltage protection level 2500V or less

Additional Products in this Category

Tech Support