(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Surge Protection Devices - for TV Coaxial Cables

Surge Protection Devices - for TV Coaxial Cables
  • Volume Discount

•Application : Coaxial
•Model : Single pole type
•Class, category : IEC category C2, IEC category D1
•Mounting method : F type connector
For complete product overview and details on SPD for TV Coaxial Cables (Otowa Electric) see the sections below:

Part Number

Configured Part Number is shown.

CS-FPJ75-T230

Part Number
CS-FPJ75-T230
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Application Coaxial Model Single pole type Mounting method F type connector
Class, category IEC category C2 / IEC category D1 Dimension vertical(mm) 63 Dimension width(mm) 18
Dimension depth(mm) 24 Impulse resistance (8/20 μs) 20kA Impulse resistance (10/350 μs) 2.5kA
Voltage protection level 800V or less Direct current discharge starting voltage 320V±20% Frequency bandwidth (reference value) DC to 2.15GHz/2.7GHz

Please check the type/dimensions/specifications of the part CS-FPJ75-T230 in the Surge Protection Devices - for TV Coaxial Cables series.

Additional Products in this Category

Tech Support