(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Surge Protection Devices - for Power Supply, LD Series, Class I/II

Surge Protection Devices - for Power Supply, LD Series, Class I/II
  • Volume Discount

•Application: Power supply
•Voltage: AC500V
•Model: Single pole type
•Mounting Method: Crimp terminal attached
•Dimension Vertical (mm): 102

PDF

Part Number

Configured Part Number is shown.

LD-42EFS

 
Part Number
LD-42EFS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Application Power supply Voltage 500V Model Single pole type
Mounting method Crimp terminal attached Class, category Class I / Class II Dimension vertical(mm) 102
Dimension width(mm) 33 Dimension depth(mm) 122.5 Maximum Continuous Operational Voltage AC510V
Nominal Discharge Current (8/20 μs) 25kA Impulse current (10/350 μs) 25kA Voltage protection level 2500V or less
Voltage when starting operations 900V or more

Please check the type/dimensions/specifications of the part LD-42EFS in the Surge Protection Devices - for Power Supply, LD Series, Class I/II series.

Additional Products in this Category

Tech Support