(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Nipple - Threaded Both Ends, Male BSPT, 304 Stainless Steel, Schedule 80

Pipe Nipple - Threaded Both Ends, Male BSPT, 304 Stainless Steel, Schedule 80

Pipe Nipples make a watertight seal when they’re used for connecting piping to threaded fittings, valves or equipment. 304 stainless steel can withstand corrosion from the majority of oxidizing acids. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

Part Number

Configured Part Number is shown.

Part Number
ZUSA-PF-15469
ZUSA-PF-15470
ZUSA-PF-15471
ZUSA-PF-15472
ZUSA-PF-15473
ZUSA-PF-15474
ZUSA-PF-15475
ZUSA-PF-15476
ZUSA-PF-15477
ZUSA-PF-15478
ZUSA-PF-15479
ZUSA-PF-15480
ZUSA-PF-15481
ZUSA-PF-15482
ZUSA-PF-15483
ZUSA-PF-15484
ZUSA-PF-15485
ZUSA-PF-15486
ZUSA-PF-15487
ZUSA-PF-15488
ZUSA-PF-15489
ZUSA-PF-15490
ZUSA-PF-15491
ZUSA-PF-15492
ZUSA-PF-15493
ZUSA-PF-15494
ZUSA-PF-15495
ZUSA-PF-15496
ZUSA-PF-15497
ZUSA-PF-15498
ZUSA-PF-15499
ZUSA-PF-15500
ZUSA-PF-15501
ZUSA-PF-15502
ZUSA-PF-15503
ZUSA-PF-15504
ZUSA-PF-15505
ZUSA-PF-15506
ZUSA-PF-15507
ZUSA-PF-15508
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection A Connection B Pipe Size
1 Piece(s)

13 Days

1/8" BSPT Male1/8" BSPT Male1/8"
1 Piece(s)

13 Days

1/8" BSPT Male1/8" BSPT Male1/8"
1 Piece(s)

13 Days

1/8" BSPT Male1/8" BSPT Male1/8"
1 Piece(s)

13 Days

1/8" BSPT Male1/8" BSPT Male1/8"
1 Piece(s)

13 Days

1/8" BSPT Male1/8" BSPT Male1/8"
1 Piece(s)

Quote

1/4" BSPT Male1/4" BSPT Male1/4"
1 Piece(s)

13 Days

1/4" BSPT Male1/4" BSPT Male1/4"
1 Piece(s)

13 Days

1/4" BSPT Male1/4" BSPT Male1/4"
1 Piece(s)

13 Days

1/4" BSPT Male1/4" BSPT Male1/4"
1 Piece(s)

13 Days

1/4" BSPT Male1/4" BSPT Male1/4"
1 Piece(s)

13 Days

3/8" BSPT Male3/8" BSPT Male3/8"
1 Piece(s)

13 Days

3/8" BSPT Male3/8" BSPT Male3/8"
1 Piece(s)

13 Days

3/8" BSPT Male3/8" BSPT Male3/8"
1 Piece(s)

13 Days

3/8" BSPT Male3/8" BSPT Male3/8"
1 Piece(s)

13 Days

3/8" BSPT Male3/8" BSPT Male3/8"
1 Piece(s)

13 Days

1/2" BSPT Male1/2" BSPT Male1/2"
1 Piece(s)

13 Days

1/2" BSPT Male1/2" BSPT Male1/2"
1 Piece(s)

13 Days

1/2" BSPT Male1/2" BSPT Male1/2"
1 Piece(s)

13 Days

1/2" BSPT Male1/2" BSPT Male1/2"
1 Piece(s)

13 Days

1/2" BSPT Male1/2" BSPT Male1/2"
1 Piece(s)

13 Days

3/4" BSPT Male3/4" BSPT Male3/4"
1 Piece(s)

13 Days

3/4" BSPT Male3/4" BSPT Male3/4"
1 Piece(s)

13 Days

3/4" BSPT Male3/4" BSPT Male3/4"
1 Piece(s)

13 Days

3/4" BSPT Male3/4" BSPT Male3/4"
1 Piece(s)

13 Days

3/4" BSPT Male3/4" BSPT Male3/4"
1 Piece(s)

13 Days

1" BSPT Male1" BSPT Male1"
1 Piece(s)

13 Days

1" BSPT Male1" BSPT Male1"
1 Piece(s)

Quote

1" BSPT Male1" BSPT Male1"
1 Piece(s)

13 Days

1" BSPT Male1" BSPT Male1"
1 Piece(s)

13 Days

1" BSPT Male1" BSPT Male1"
1 Piece(s)

13 Days

1-1/2" BSPT Male1-1/2" BSPT Male1-1/2"
1 Piece(s)

13 Days

1-1/2" BSPT Male1-1/2" BSPT Male1-1/2"
1 Piece(s)

13 Days

1-1/2" BSPT Male1-1/2" BSPT Male1-1/2"
1 Piece(s)

13 Days

1-1/2" BSPT Male1-1/2" BSPT Male1-1/2"
1 Piece(s)

13 Days

1-1/2" BSPT Male1-1/2" BSPT Male1-1/2"
1 Piece(s)

13 Days

2" BSPT Male2" BSPT Male2"
1 Piece(s)

13 Days

2" BSPT Male2" BSPT Male2"
1 Piece(s)

13 Days

2" BSPT Male2" BSPT Male2"
1 Piece(s)

13 Days

2" BSPT Male2" BSPT Male2"
1 Piece(s)

Quote

2" BSPT Male2" BSPT Male2"

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel (SUS304) Type Fitting Applicable Fluid Water / Gas / Oil
Max. Operating Pressure(MPa) 1 Connection Type Thread <-> Thread, Direction Connection Thread Type R
Surface Treatment Not Provided Material 304 Stainless Steel Style Pipe Nipple
Pipe Thread Type BSPT

Additional Products in this Category

Tech Support