(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Double Ferrule Model Tube Fitting Female Adapter DHC

Double Ferrule Model Tube Fitting Female Adapter DHC
  • Volume Discount

The double ferrule type tube fittings female adapter is DHC made by Ihara Science, who boast a proven track record.
・Materials: Stainless steel
・Applicable fluids: Water, air, steam, gas, chemicals and oil
・Applicable Tube Materials: Stainless steel

Part Number

Configured Part Number is shown.

DHC4-R4SS

Part Number
DHC4-R4SS
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Material Stainless Steel Type Related Components Applicable Fluid Water / Air / Steam / Gas / Chemical / Oil
Type of Related Component Female Adapter Tube Material Stainless Steel Applicable Pipe O.D.(φ) 1/4
Connection Thread Type Rc Thread Nominal 1/4 Operating Temperature Range(℃) -196::600
Length L(mm) 36.5

Please check the type/dimensions/specifications of the part DHC4-R4SS in the Double Ferrule Model Tube Fitting Female Adapter DHC series.

Additional Products in this Category

Tech Support