(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fitting - Reducing Coupling, Female BSPT, 316 Stainless Steel, Class 150

Pipe Fitting - Reducing Coupling, Female BSPT, 316 Stainless Steel, Class 150

Reducing Coupling Instrumentation Pipe Fitting made in 316 stainless steel has excellent corrosion resistance, and cannot be hardened by precipitation. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-7557
ZUSA-PF-7558
ZUSA-PF-7559
ZUSA-PF-7560
ZUSA-PF-7561
ZUSA-PF-7562
ZUSA-PF-7564
ZUSA-PF-7565
ZUSA-PF-7566
ZUSA-PF-8304
ZUSA-PF-8305
ZUSA-PF-8306
ZUSA-PF-8307
ZUSA-PF-8308
ZUSA-PF-8309
ZUSA-PF-8310
ZUSA-PF-8311
ZUSA-PF-8312
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection A Connection B Pipe Size
1 Piece(s)

13 Days

1/4" BSPT Female1/8" BSPT Female1/4" x 1/8"
1 Piece(s)

13 Days

3/8" BSPT Female1/4" BSPT Female3/8" x 1/4"
1 Piece(s)

13 Days

1/2" BSPT Female1/4" BSPT Female1/2" x 1/4"
1 Piece(s)

13 Days

1/2" BSPT Female3/8" BSPT Female1/2" x 3/8"
1 Piece(s)

13 Days

1" BSPT Female1/2" BSPT Female1" x 1/2"
1 Piece(s)

13 Days

1" BSPT Female3/4" BSPT Female1" x 3/4"
1 Piece(s)

13 Days

1-1/2" BSPT Female1" BSPT Female1-1/2" x 1"
1 Piece(s)

13 Days

2" BSPT Female1" BSPT Female2" x 1"
1 Piece(s)

13 Days

2" BSPT Female1-1/2" BSPT Female2" x 1-1/2"
1 Piece(s)

13 Days

3/8" BSPT Female1/8" BSPT Female3/8" x 1/8"
1 Piece(s)

13 Days

1/2" BSPT Female1/8" BSPT Female1/2" x 1/8"
1 Piece(s)

13 Days

3/4" BSPT Female1/4" BSPT Female3/4" x 1/4"
1 Piece(s)

13 Days

3/4" BSPT Female3/8" BSPT Female3/4" x 3/8"
1 Piece(s)

13 Days

3/4" BSPT Female1/2" BSPT Female3/4" x 1/2"
1 Piece(s)

13 Days

1" BSPT Female1/4" BSPT Female1" x 1/4"
1 Piece(s)

13 Days

1" BSPT Female3/8" BSPT Female1" x 3/8"
1 Piece(s)

13 Days

1-1/2" BSPT Female3/4" BSPT Female1-1/2" x 3/4"
1 Piece(s)

13 Days

1-1/2" BSPT Female1-1/4" BSPT Female1-1/2" x 1-1/4"

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel Type Fitting Applicable Fluid Water / Gas / Oil
Max. Operating Pressure(MPa) 1 Connection Type Thread <-> Thread, Direction Connection Thread Type Rc
Surface Treatment Not Provided Material 316 Stainless Steel Style Reducing Coupling
Shape Straight Pipe Thread Type BSPT

Additional Products in this Category

Tech Support