(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Pipe Fittings - Union Elbow, 90 Deg.

Stainless Steel Pipe Fittings - Union Elbow, 90 Deg.

Click this image to zoom it.

  • Volume Discount

Fittings which can withstand high pressure and high/low temperature.
Includes ferrules (here -> SKFPK)

  • inCAD Components
Stainless Steel Pipe Fittings - Union Elbow, 90 Deg.:Related Image
・Materials
[ M ] Material: 316 Stainless Steel
[ ! ]Includes ferrules (here -> SKFPK)

Specifications

Part Number-D1
SKUSK6
SKUSDK12.7

-

6.35
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberLEFSquare
TypeDMain Body hNut H
SKUEK3.18(1/8)24.92.513.4181212
427.83.515.320.51414
627.9515.420.51414
6.35(1/4)27.9515.420.51414
828.8616.8211415.87
9.53(3/8)30.8817.8231719
1030.8817.8231719
1234.81022.8242223
12.7(1/2)34.81022.8242223
[ ! ]L and F are dimensions for hand tightening.
[ ! ]Values in ( ) for D dimension are by inch.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SKUEK3.18
SKUEK4
SKUEK6
SKUEK6.35
SKUEK8
SKUEK9.53
SKUEK10
SKUEK12
SKUEK12.7
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPipe O.D. D (A1)
(φ)
1 Piece(s)Available

8 Days or more

103.18
1 Piece(s)Available

8 Days or more

104
1 Piece(s)Available

8 Days or more

106
1 Piece(s)Available

8 Days or more

106.35
1 Piece(s)Available

8 Days or more

108
1 Piece(s)Available

8 Days or more

109.53
1 Piece(s)Available

8 Days or more

1010
1 Piece(s)Available

8 Days or more

1012
1 Piece(s)Available

8 Days or more

1012.7

Loading...

  1. 1
 

Basic Information

Material 316 Stainless Steel Type Fitting Applicable Fluid Water / Air / Oil
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube Union Elbows Tube Material Stainless Steel Pipe
Surface Treatment No Operating Temperature Range(℃) -196::600

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.