(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SUS316 FE Half Elbow (Female) for Stainless Steel

SUS316 FE Half Elbow (Female) for Stainless Steel
  • Volume Discount

Precision design capable of withstanding high pressure, shock, vibration, vacuum pressure, and temperature fluctuations. The pipe uses an ideal double ferrule scheme which eliminates torsion

[Features]
· Simply mount this product at the top of a pipe to reduce noise.
· Simple construction means that it will not fail.
· The MS-3-13 is made of stainless steel and thus offers superior corrosion resistance

Part Number

Configured Part Number is shown.

Part Number
FE-01-1
FE-02-1
FE-02-2
FE-02-3
FE-03-2
FE-03-3
FE-04-3
FE-04-4
FE-025-2
FE-025-3
FE-3-1
FE-4-1
FE-6-1
FE-6-2
FE-6-3
FE-8-2
FE-8-3
FE-10-2
FE-10-3
FE-12-3
FE-12-4
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure
(MPa)
Applicable Pipe O.D.
(φ)
Thread Nominal Size Specifications INCHES Specifications, Applicable to Outer Diameter (Inch Size)
1 Piece(s)Available

9 Days or more

393.18[1/8B] 1/8B(6A)Inch Size (INCHES)1/8
1 Piece(s)Available

9 Days or more

396.35[1/8B] 1/8B(6A)Inch Size (INCHES)1/4
1 Piece(s)Available

9 Days or more

396.35[1/4B] 1/4B(8A)Inch Size (INCHES)1/4
1 Piece(s)Available

9 Days or more

396.35[3/8B] 3/8B(10A)Inch Size (INCHES)1/4
1 Piece(s)Available

9 Days or more

269.53[1/4B] 1/4B(8A)Inch Size (INCHES)3/8
1 Piece(s)Available

9 Days or more

269.53[3/8B] 3/8B(10A)Inch Size (INCHES)3/8
1 Piece(s)Available

9 Days or more

2912.7[3/8B] 3/8B(10A)Inch Size (INCHES)1/2
1 Piece(s)Available

9 Days or more

2912.7[1/2B] 1/2B(15A)Inch Size (INCHES)1/2
1 Piece(s)Available

9 Days or more

317.94[1/4B] 1/4B(8A)Inch Size (INCHES)5/16
1 Piece(s)Available

9 Days or more

317.94[3/8B] 3/8B(10A)Inch Size (INCHES)5/16
1 Piece(s)Available

9 Days or more

413[1/8B] 1/8B(6A)Millimeter Size (METRIC)-
1 Piece(s)Available

9 Days or more

314[1/8B] 1/8B(6A)Millimeter Size (METRIC)-
1 Piece(s)Available

9 Days or more

416[1/8B] 1/8B(6A)Millimeter Size (METRIC)-
1 Piece(s)Available

9 Days or more

416[1/4B] 1/4B(8A)Millimeter Size (METRIC)-
1 Piece(s)Available

9 Days or more

416[3/8B] 3/8B(10A)Millimeter Size (METRIC)-
1 Piece(s)Available

9 Days or more

318[1/4B] 1/4B(8A)Millimeter Size (METRIC)-
1 Piece(s)Available

9 Days or more

318[3/8B] 3/8B(10A)Millimeter Size (METRIC)-
1 Piece(s)Available

8 Days or more

2510[1/4B] 1/4B(8A)Millimeter Size (METRIC)-
1 Piece(s)Available

9 Days or more

2510[3/8B] 3/8B(10A)Millimeter Size (METRIC)-
1 Piece(s)Available

9 Days or more

3112[3/8B] 3/8B(10A)Millimeter Size (METRIC)-
1 Piece(s)Available

9 Days or more

3112[1/2B] 1/2B(15A)Millimeter Size (METRIC)-

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel Type Fitting Applicable Fluid Water / Air / Gas / Oil
Connection Type Screw⇔Pipe Connection Connection Type - Thread, Tube Direction Half Elbows Tube Material Stainless Steel
Connection Thread Type PT Surface Treatment No

Additional Products in this Category

Tech Support