(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Adapter - Zinc-Galvanized Steel, Instrumentation Pipe Fitting, Female NPT to Male BSPP

Adapter - Zinc-Galvanized Steel, Instrumentation Pipe Fitting, Female NPT to Male BSPP

Galvanized steel Female - Male NPT Adapter Pipe is a zinc-coated, thick-walled steel that is resistant to rust, mineral buildup, and corrosion. Able to withstand wet conditions, zinc galvanized steel pipe and fittings have been used to work with water and oil in industries such as chemical, water supply line, sewer lines, farm irrigation, waste incineration, and scaffolding.

PDF

Part Number

Configured Part Number is shown.

Part Number
ZUSA-PF-7982
ZUSA-PF-7983
ZUSA-PF-7984
ZUSA-PF-7985
ZUSA-PF-8961
ZUSA-PF-8962
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure Thread Size 1
(inch)
1 Piece(s)

13 Days

65001/8
1 Piece(s)

13 Days

66001/4
1 Piece(s)

13 Days

53003/8
1 Piece(s)

13 Days

49001/2
1 Piece(s)

13 Days

46003/4
1 Piece(s)

13 Days

44001
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure Thread Size 1
(inch)

Loading...

  1. 1

Basic Information

Material Brass Surface Treatment Zinc Plating Connection Thread Type NPT

Additional Products in this Category

Tech Support