(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Connector - Brass, Compression Fitting, Male BSPT, RMC Series

Straight Connector - Brass, Compression Fitting, Male BSPT, RMC Series
  • Volume Discount

[Features]
· The product consists of the main body, ring and ring nut. Since it can be built by cutting the steel pipe with a pipe cutter, without machining, work efficiency is guaranteed.
· Moreover, it can be connected with annealed copper pipes and various tubes using a pin (insert ring) as well.

Part Number

Configured Part Number is shown.

Part Number
RMC-03818
RMC-05818
RMC-06818
RMC-06828
RMC-06838
RMC-08818
RMC-08828
RMC-08838
RMC-10828
RMC-10838
RMC-10848
RMC-12838
RMC-12848
RMC-81818
RMC-81828
RMC-82818
RMC-82828
RMC-83828
RMC-83838
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Size 1
(mm)
Applicable Tube Size Type Thread Nominal Nominal 1
(inch)
Applicable Pipe O.D. 1
(mm)
Length About L
(mm)
1 Piece(s)Available

8 Days or more

103Copper Pipe mm size1/8B(6A)-328.0
1 Piece(s)Available

8 Days or more

105Copper Pipe mm size1/8B(6A)-528.0
1 Piece(s)Available

8 Days or more

106Copper Pipe mm size1/8B(6A)-633.0
1 Piece(s)Available

8 Days or more

106Copper Pipe mm size1/4B(8A)-636.0
1 Piece(s)Available

8 Days or more

106Copper Pipe mm size3/8B(10A)-639.0
1 Piece(s)Available

8 Days or more

108Copper Pipe mm size1/8B(6A)-833.0
1 Piece(s)Available

8 Days or more

108Copper Pipe mm size1/4B(8A)-836.0
1 Piece(s)Available

8 Days or more

108Copper Pipe mm size3/8B(10A)-839.0
1 Piece(s)Available

8 Days or more

1010Copper Pipe mm size1/4B(8A)-1040.0
1 Piece(s)Available

8 Days or more

1010Copper Pipe mm size3/8B(10A)-1041.0
1 Piece(s)Available

8 Days or more

1010Copper Pipe mm size1/2B(15A)-1046.0
1 Piece(s)Available

8 Days or more

1012Copper Pipe mm size3/8B(10A)-1247.0
1 Piece(s)Available

8 Days or more

1012Copper Pipe mm size1/2B(15A)-1250.0
1 Piece(s)Available

8 Days or more

10-Copper Pipe inch size1/8B(6A)1/83.1828.0
1 Piece(s)Available

8 Days or more

10-Copper Pipe inch size1/4B(8A)1/83.1832.0
1 Piece(s)Available

8 Days or more

10-Copper Pipe inch size1/8B(6A)1/46.3533.0
1 Piece(s)Available

8 Days or more

10-Copper Pipe inch size1/4B(8A)1/46.3536.0
1 Piece(s)Available

8 Days or more

10-Copper Pipe inch size1/4B(8A)3/89.5341.0
1 Piece(s)Available

8 Days or more

10-Copper Pipe inch size3/8B(10A)3/89.5342.0

Loading...

  1. 1

Basic Information

Material Brass (cadmium-free) Surface Treatment No Applicable Fluid Air
Max. Operating Pressure 7 - MPa Operating temperature range *Use within range with no freezing -20::150°C Connection Type Pipe⇔Screw, plug-in type
Connection Shape Union, Inside- Outside Thread Connection Thread Type R Types Fitting
Fitting type Ring Fitting Applicable Pipe Type Copper Pipe (General) Applicable Tube Material Copper / Stainless Steel
Divisions of Max. Operating Pressure(MPa) than 2.0Mpa Normal Operating Pressure(MPa) 3.5

Additional Products in this Category

Tech Support