(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tees - Compression Tube Fitting, Brass, RT Series

Part Number

Configured Part Number is shown.

Part Number
RT-3104
RT-3105
RT-3106
RT-3202
RT-3206
RT-3208
RT-3303
RT-3310
RT-3404
RT-3412
RT-3505
RT-3515
RT-3606
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(mm)
Applicable Tube Size Type Nominal 1
(inch)
Applicable Pipe O.D. 1
(mm)
Hexagon Opposite Side B of Nut
(mm)
1 Piece(s)Available

11 Days or more

4Copper Pipe mm size-412
1 Piece(s)Available

11 Days or more

5Copper Pipe mm size-512
1 Piece(s)Available

8 Days or more

6Copper Pipe mm size-612
1 Piece(s)Available

8 Days or more

-Copper Pipe inch size1/46.3517
1 Piece(s)Available

22 Days or more

6Copper Pipe mm size-617
1 Piece(s)Available

8 Days or more

8Copper Pipe mm size-817
1 Piece(s)Available

11 Days or more

-Copper Pipe inch size3/89.5221
1 Piece(s)Available

22 Days or more

10Copper Pipe mm size-1021
1 Piece(s)Available

11 Days or more

-Copper Pipe inch size1/212.7024
1 Piece(s)Available

11 Days or more

12Copper Pipe mm size-1224
1 Piece(s)Available

11 Days or more

-Copper Pipe inch size5/815.8827
1 Piece(s)Available

11 Days or more

15Copper Pipe mm size-1527
1 Piece(s)Available

11 Days or more

-Copper Pipe inch size3/419.0530
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(mm)
Applicable Tube Size Type Nominal 1
(inch)
Applicable Pipe O.D. 1
(mm)
Hexagon Opposite Side B of Nut
(mm)

Loading...

  1. 1

Basic Information

Material C3604BD, C3771BD Surface Treatment No Applicable Fluid Water / Air / Oil
Max. Operating Pressure 3.45 - MPa Operating Temperature Range -50::150°C Connection Type Pipe⇔Pipe, same diameters, plug-in type
Connection Shape Tee Types Fitting Fitting type Ring Fitting
Applicable Pipe Type Copper Pipe (Annealed Copper Pipe) Tube Material Copper Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Additional Products in this Category

Tech Support