(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

90° Elbows - Nickel-Plated Brass, Pipe Fitting, Female NPT, Class 1000

90° Elbows - Nickel-Plated Brass, Pipe Fitting, Female NPT, Class 1000

Nickel-Plated Brass 90 Degree Elbow Female NPTF Pipe Fitting has good corrosion resistance and is an excellent choice for use with hot and cold water, and Nickel provides an excellent heat exchanger. Fittings that comply with NSF/ANSI 61 and NSF/ANSI 372 low-lead standards and can be used with potable water. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications. Nickel plating ensures the material is more corrosion resistant, less porous, and lower coefficient of friction.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-9038
ZUSA-PF-9039
ZUSA-PF-9040
ZUSA-PF-9041
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(inch)
1 Piece(s)

13 Days

1/8
1 Piece(s)

13 Days

1/4
1 Piece(s)

13 Days

3/8
1 Piece(s)

13 Days

1/2

Loading...

  1. 1

Basic Information

Material Brass Surface Treatment Nickel Plating Max. Operating Pressure 1000
Connection Shape Elbow Connection Thread Type NPT

Additional Products in this Category

Tech Support