(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

90° Elbows - Bite Fitting, NNT Type, KLA Series

90° Elbows - Bite Fitting, NNT Type, KLA Series
  • Volume Discount

Free of metal contamination.
For complete product overview and details on 90° Elbows - Bite Fitting, NNT Type, KLA Series see the sections below:

PDF

Part Number

Configured Part Number is shown.

Part Number
KLA10-000KNNT
KLA12-000KNNT
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(mm)
Applicable Pipe O.D. 1
(mm)
1 Piece(s)Available

8 Days or more

1010
1 Piece(s)Available

28 Days or more

1212
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(mm)
Applicable Pipe O.D. 1
(mm)

Loading...

  1. 1

Basic Information

Material Carbon Steel Applicable Fluid Oil Connection Type Pipe⇔Pipe, same diameters, plug-in type
Connection Shape Elbow Types Fitting Fitting type Bite type Fittings
Applicable Pipe Type Steel pipe (general) Applicable Tube Size Type Steel pipe metric size Tube Material Steel

Additional Products in this Category

Tech Support