(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Connector - Straight, Instrumentation Tube Fittings, Female BSPT, Brass, Inch Tube

Connector - Straight, Instrumentation Tube Fittings, Female BSPT, Brass, Inch Tube

Straight Female - Male Compression fittings have a single sleeve which bites into tubing as you tighten the nut to create a strong seal. Compression fittings with two sleeves are known as instrumentation fittings and provides better gripping power for higher pressure applications. Brass is a durable metal.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-TF-YL-747
ZUSA-TF-YL-748
ZUSA-TF-YL-749
ZUSA-TF-YL-750
ZUSA-TF-YL-751
ZUSA-TF-YL-752
ZUSA-TF-YL-753
ZUSA-TF-YL-754
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1 Connection A Connection B For Tube OD Working Pressure
1 Piece(s)

13 Days

1/4"1/4" Tube1/8" BSPT Female1/4"2,900 psi
1 Piece(s)

13 Days

1/4"1/4" Tube1/4" BSPT Female1/4"2,900 psi
1 Piece(s)

13 Days

1/4"1/4" Tube1/2" BSPT Female1/4"2,350 psi
1 Piece(s)

13 Days

3/8"3/8" Tube1/4" BSPT Female3/8"2,900 psi
1 Piece(s)

13 Days

3/8"3/8" Tube3/8" BSPT Female3/8"2,900 psi
1 Piece(s)

13 Days

3/8"3/8" Tube1/2" BSPT Female3/8"2,350 psi
1 Piece(s)

13 Days

1/2"1/2" Tube1/4" BSPT Female1/2"2,900 psi
1 Piece(s)

13 Days

1/2"1/2" Tube1/2" BSPT Female1/2"2,350 psi

Loading...

  1. 1

Basic Information

Connection Types Female BSPT Thread-to-Tube Connection Shape Female Straight Material Brass
Thread Types Female BSPT Material Brass Style Female Straight
Shape Straight

Additional Products in this Category

Tech Support