(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Union - Compression Fittings, Brass, PU Series

Union - Compression Fittings, Brass, PU Series
  • Volume Discount

Conforms to Japanese Industrial Standards JIS B8381 for pneumatic fittings. The mechanism clamps on to the tube insert with the sleeve and the cap nut for a reliable connection. With collar thread seal for each R (PT) thread size.

PDF

Part Number

Configured Part Number is shown.

Part Number
PU-1/2-BS
PU-1/4-BS
PU-1/8-BS
PU-3/8-BS
PU-3/16-BS
PU-4X2.5-BS
PU-4X3-BS
PU-5/16-BS
PU-6X4-BS
PU-6X4.5-BS
PU-8X5-BS
PU-8X6-BS
PU-10X6.5-BS
PU-10X7.5-BS
PU-12X8-BS
PU-12X9-BS
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1 Tube Inner Dia.
(mm)
1 Piece(s)Available

12 Days or more

12.7 mm9.56
1 Piece(s)Available

12 Days or more

6.35 mm4.57
1 Piece(s)Available

12 Days or more

3.18 mm2.36
1 Piece(s)Available

12 Days or more

9.53 mm6.99
1 Piece(s)Available

12 Days or more

4.76 mm3.48
1 Piece(s)Available

14 Days or more

4 mm2.5
1 Piece(s)Available

12 Days or more

4 mm3
1 Piece(s)Available

12 Days or more

7.94 mm5.9
1 Piece(s)Available

8 Days or more

6 mm4
1 Piece(s)Available

14 Days or more

6 mm4.5
1 Piece(s)Available

14 Days or more

8 mm5
1 Piece(s)Available

8 Days or more

8 mm6
1 Piece(s)Available

12 Days or more

10 mm6.5
1 Piece(s)Available

14 Days or more

10 mm7.5
1 Piece(s)Available

12 Days or more

12 mm8
1 Piece(s)Available

14 Days or more

12 mm9

Loading...

  1. 1

Basic Information

Connection Types Tube ⇔ Connection of tube with same diameter Tube-to-Tube Connection Shape Union Material Brass
Surface Treatment No

Additional Products in this Category

Tech Support