(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Union, Hose Fittings, 00 Series

Union, Hose Fittings, 00 Series
  • Volume Discount

A cap-nut hose intermediate fitting with high pull-out strength.

PDF

Part Number

Configured Part Number is shown.

Part Number
H4-00
H5-00
H6-00
H6.5-00
H8-00
H11-00
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube Size 1 Tube Inner Dia.
(mm)
1 Piece(s)Available

11 Days or more

106 mm4
1 Piece(s)Available

11 Days or more

108 mm5
1 Piece(s)Available

11 Days or more

109 mm6
1 Piece(s)Available

8 Days or more

1010 mm6.5
1 Piece(s)Available

8 Days or more

1012 mm8
1 Piece(s)Available

13 Days or more

1016 mm11
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube Size 1 Tube Inner Dia.
(mm)

Loading...

  1. 1

Basic Information

Connection Types Tube ⇔ Connection of tube with same diameter Tube-to-Tube Connection Shape Hose intermediate joint Material Brass
Surface Treatment No

Additional Products in this Category

Tech Support