(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

90° Elbows - Compression Fittings, PLU Series

90° Elbows - Compression Fittings, PLU Series
  • Volume Discount

Conforms to Japanese Industrial Standards JIS B8381 for pneumatic fittings. The mechanism clamps on to the tube insert with the sleeve and the cap nut for a reliable connection. With collar thread seal for each R (PT) thread size.

PDF

Part Number

Configured Part Number is shown.

Part Number
PLU-8X5-BS
PLU-8X6-BS
PLU-12X9-BS
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1 Tube Inner Dia.
(mm)
1 Piece(s)Available

14 Days or more

8 mm5
1 Piece(s)Available

12 Days or more

8 mm6
1 Piece(s)Available

12 Days or more

12 mm9
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1 Tube Inner Dia.
(mm)

Loading...

  1. 1

Basic Information

Connection Types Tube ⇔ Connection of tube with same diameter Tube-to-Tube Connection Shape Union Elbows Material Brass
Surface Treatment No

Additional Products in this Category

Tech Support