(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cap - Instrumentation Tube Fittings, Double Ferrule, Brass

Cap - Instrumentation Tube Fittings, Double Ferrule, Brass

Plug Tub Compression fittings have a single sleeve which bites into tubing as you tighten the nut to create a strong seal. Compression fittings with two sleeves are known as instrumentation fittings and provides better gripping power for higher pressure applications. Brass is a versatile and durable material for piping.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-TF-YL-710
ZUSA-TF-YL-711
ZUSA-TF-YL-712
ZUSA-TF-YL-713
ZUSA-TF-YL-714
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1 For Tube OD Working Pressure
1 Piece(s)

13 Days

4mm4mm2,900 psi
1 Piece(s)

13 Days

6mm6mm2,900 psi
1 Piece(s)

13 Days

8mm8mm2,900 psi
1 Piece(s)

13 Days

10mm10mm2,900 psi
1 Piece(s)

13 Days

12mm12mm2,350 psi

Loading...

  1. 1

Basic Information

Material Brass Material Brass Style Plug
Shape Plug

Additional Products in this Category

Tech Support