(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Nut - Compression Fittings, Zinc-Plated Steel

Nut - Compression Fittings, Zinc-Plated Steel

Nut Compression fittings have a single sleeve which bites into tubing as you tighten the nut to create a strong seal. Zinc-plated steel is strong and has fair corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialstyleshapefor tube od
zusa-tf-cf-st-133zinc-plated steelnutnut1/8"
zusa-tf-cf-st-135zinc-plated steelnutnut1/4"
zusa-tf-cf-st-137zinc-plated steelnutnut3/8"
zusa-tf-cf-st-138zinc-plated steelnutnut1/2"
Part Number
ZUSA-TF-CF-ST-133
ZUSA-TF-CF-ST-135
ZUSA-TF-CF-ST-137
ZUSA-TF-CF-ST-138
Part NumberMinimum order quantityVolume DiscountDays to Ship For Tube OD Working Pressure
1 Piece(s)

13 Days

1/8"8100 psi
1 Piece(s)

Quote

1/4"4900 psi
1 Piece(s)

13 Days

3/8"3100 psi
1 Piece(s)

13 Days

1/2"3300 psi

Loading...

  1. 1

Basic Information

Connection Types Female BSPP Related Components, Shapes, Types Nuts Material Steel
Material Zinc-Plated Steel Style Nut Shape Nut

Additional Products in this Category

Tech Support