(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Nipple - Threaded Both Ends, BSPT, 304 Stainless Steel, Schedule 40 (Part Numbers)

Pipe Nipple - Threaded Both Ends, BSPT, 304 Stainless Steel, Schedule 40

Threaded Pipe Nipples make a watertight seal when they’re used for connecting piping to threaded fittings, valves or equipment. 304 stainless steel has excellent corrosion resistance while being durable.

Part Number

Configured Part Number is shown.

Part Number
ZUSA-PF-10846
ZUSA-PF-10847
ZUSA-PF-10848
ZUSA-PF-10849
ZUSA-PF-10850
ZUSA-PF-10851
ZUSA-PF-10852
ZUSA-PF-11206
ZUSA-PF-11207
ZUSA-PF-11208
ZUSA-PF-11209
ZUSA-PF-11210
ZUSA-PF-11211
ZUSA-PF-11212
ZUSA-PF-11213
ZUSA-PF-11214
ZUSA-PF-11215
ZUSA-PF-11216
ZUSA-PF-11217
ZUSA-PF-11218
ZUSA-PF-11219
ZUSA-PF-11220
ZUSA-PF-11221
ZUSA-PF-11222
ZUSA-PF-11223
ZUSA-PF-11224
ZUSA-PF-11225
ZUSA-PF-11226
ZUSA-PF-11227
ZUSA-PF-11228
ZUSA-PF-11229
ZUSA-PF-11230
ZUSA-PF-11231
ZUSA-PF-11232
ZUSA-PF-11233
ZUSA-PF-11234
ZUSA-PF-11235
ZUSA-PF-11236
ZUSA-PF-11237
ZUSA-PF-11238
ZUSA-PF-11239
ZUSA-PF-11240
ZUSA-PF-11241
ZUSA-PF-11242
ZUSA-PF-11243
ZUSA-PF-11244
ZUSA-PF-11245
ZUSA-PF-11246
ZUSA-PF-11247
ZUSA-PF-11248
ZUSA-PF-11249
ZUSA-PF-11250
ZUSA-PF-15265
ZUSA-PF-15266
ZUSA-PF-15267
ZUSA-PF-15268
ZUSA-PF-15269
ZUSA-PF-15270
ZUSA-PF-15271
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection A Connection B Pipe Size Length
1 Piece(s)

13 Days

1/8" BSPT Male1/8" BSPT Male1/8"1-1/2"
1 Piece(s)

13 Days

1/8" BSPT Male1/8" BSPT Male1/8"2"
1 Piece(s)

13 Days

1/8" BSPT Male1/8" BSPT Male1/8"3"
1 Piece(s)

13 Days

1/8" BSPT Male1/8" BSPT Male1/8"4"
1 Piece(s)

13 Days

1/8" BSPT Male1/8" BSPT Male1/8"6"
1 Piece(s)

13 Days

1/8" BSPT Male1/8" BSPT Male1/8"12"
1 Piece(s)

13 Days

1/4" BSPT Male1/4" BSPT Male1/8"36"
1 Piece(s)

13 Days

1/4" BSPT Male1/4" BSPT Male1/4"1-1/2"
1 Piece(s)

13 Days

3/8" BSPT Male3/8" BSPT Male3/8"1-1/2"
1 Piece(s)

13 Days

1/2" BSPT Male1/2" BSPT Male1/2"1-1/2"
1 Piece(s)

13 Days

3/4" BSPT Male3/4" BSPT Male3/4"1-1/2"
1 Piece(s)

13 Days

1/4" BSPT Male1/4" BSPT Male1/4"2"
1 Piece(s)

13 Days

3/8" BSPT Male3/8" BSPT Male3/8"2"
1 Piece(s)

13 Days

1/2" BSPT Male1/2" BSPT Male1/2"2"
1 Piece(s)

13 Days

3/4" BSPT Male3/4" BSPT Male3/4"2"
1 Piece(s)

13 Days

1" BSPT Male1" BSPT Male1"2"
1 Piece(s)

13 Days

1-1/2" BSPT Male1-1/2" BSPT Male1-1/2"2"
1 Piece(s)

13 Days

1/4" BSPT Male1/4" BSPT Male1/4"3"
1 Piece(s)

13 Days

3/8" BSPT Male3/8" BSPT Male3/8"3"
1 Piece(s)

13 Days

1/2" BSPT Male1/2" BSPT Male1/2"3"
1 Piece(s)

13 Days

3/4" BSPT Male3/4" BSPT Male3/4"3"
1 Piece(s)

81 Days

1" BSPT Male1" BSPT Male1"3"
1 Piece(s)

13 Days

1-1/2" BSPT Male1-1/2" BSPT Male1-1/2"3"
1 Piece(s)

13 Days

2" BSPT Male2" BSPT Male2"3"
1 Piece(s)

13 Days

1/4" BSPT Male1/4" BSPT Male1/4"4"
1 Piece(s)

13 Days

3/8" BSPT Male3/8" BSPT Male3/8"4"
1 Piece(s)

13 Days

1/2" BSPT Male1/2" BSPT Male1/2"4"
1 Piece(s)

13 Days

3/4" BSPT Male3/4" BSPT Male3/4"4"
1 Piece(s)

13 Days

1" BSPT Male1" BSPT Male1"4"
1 Piece(s)

13 Days

1-1/2" BSPT Male1-1/2" BSPT Male1-1/2"4"
1 Piece(s)

13 Days

2" BSPT Male2" BSPT Male2"4"
1 Piece(s)

13 Days

1/4" BSPT Male1/4" BSPT Male1/4"6"
1 Piece(s)

13 Days

3/8" BSPT Male3/8" BSPT Male3/8"6"
1 Piece(s)

13 Days

1/2" BSPT Male1/2" BSPT Male1/2"6"
1 Piece(s)

13 Days

3/4" BSPT Male3/4" BSPT Male3/4"6"
1 Piece(s)

13 Days

1" BSPT Male1" BSPT Male1"6"
1 Piece(s)

13 Days

1-1/2" BSPT Male1-1/2" BSPT Male1-1/2"6"
1 Piece(s)

13 Days

2" BSPT Male2" BSPT Male2"6"
1 Piece(s)

13 Days

1/4" BSPT Male1/4" BSPT Male1/4"12"
1 Piece(s)

13 Days

3/8" BSPT Male3/8" BSPT Male3/8"12"
1 Piece(s)

13 Days

1/2" BSPT Male1/2" BSPT Male1/2"12"
1 Piece(s)

13 Days

3/4" BSPT Male3/4" BSPT Male3/4"12"
1 Piece(s)

13 Days

1" BSPT Male1" BSPT Male1"12"
1 Piece(s)

13 Days

1-1/2" BSPT Male1-1/2" BSPT Male1-1/2"12"
1 Piece(s)

13 Days

2" BSPT Male2" BSPT Male2"12"
1 Piece(s)

13 Days

3/8" BSPT Male3/8" BSPT Male1/4"36"
1 Piece(s)

13 Days

1/2" BSPT Male1/2" BSPT Male3/8"36"
1 Piece(s)

Quote

3/4" BSPT Male3/4" BSPT Male1/2"36"
1 Piece(s)

13 Days

1" BSPT Male1" BSPT Male3/4"36"
1 Piece(s)

13 Days

1-1/4" BSPT Male1-1/4" BSPT Male1"36"
1 Piece(s)

13 Days

2" BSPT Male2" BSPT Male1-1/2"36"
1 Piece(s)

Quote

1/8" BSPT Male1/8" BSPT Male2"36"
1 Piece(s)

13 Days

1-1/4" BSPT Male1-1/4" BSPT Male1-1/4"1-5/8"
1 Piece(s)

13 Days

1-1/4" BSPT Male1-1/4" BSPT Male1-1/4"2"
1 Piece(s)

13 Days

1-1/4" BSPT Male1-1/4" BSPT Male1-1/4"3"
1 Piece(s)

13 Days

1-1/4" BSPT Male1-1/4" BSPT Male1-1/4"4"
1 Piece(s)

13 Days

1-1/4" BSPT Male1-1/4" BSPT Male1-1/4"6"
1 Piece(s)

13 Days

1-1/4" BSPT Male1-1/4" BSPT Male1-1/4"12"
1 Piece(s)

13 Days

1-1/2" BSPT Male1-1/2" BSPT Male1-1/4"36"

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel (SUS304) Max. Operating Pressure(MPa) 1 Connection Type Thread <-> Thread, Equal Dia.
Connecting Shape Nipples Connection Thread Type M1 R Connection Thread Type M2 R / BSPT (Male)
Applicable Fluid Water / Gas / Oil Divisions of Max. Operating Pressure 2.0Mpa or Less

Additional Products in this Category

Tech Support