(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Pipe Fitting - Reducing Hex Bushing, Thread Sealing Tape, Double Tapped, Low Pressure

Pipe Fitting - Reducing Hex Bushing, Thread Sealing Tape, Double Tapped, Low Pressure
  • Volume Discount
  • New Pricing

Thread Coated Screw Fittings
For complete product overview and details on Pipe Fitting - Reducing Hex Bushing, Thread Sealing Tape, Double Tapped, Low Pressure see the sections below:

  • inCAD Components
Low Pressure Pipe Fittings - With Seal Coating, Bushing:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
SGCPBFCMB270Hot Zinc Plating
SUCPBCF-8 Stainless Steel Cast-

Specifications

Part Number
SGCEL25A
SGCPP20A
Part NumberRc(PT)R(PT)LB
TypeNo.T1T2Volume
Discount Rate
20~49 pcs.
SGCPB
SUCPB
121/81/41717240
131/83/81821240
231/43/81821240
241/41/22126300
343/81/22126310
363/83/42432360
461/23/42432410

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SGCPB12
SGCPB13
SGCPB23
SGCPB24
SGCPB34
SGCPB36
SGCPB46
SUCPB12
SUCPB13
SUCPB23
SUCPB24
SUCPB34
SUCPB36
SUCPB46
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Thread Nominal M1 Thread Nominal M2 Surface Treatment Applicable Fluid
1 Piece(s)Available

8 Days

-[Steel] FCMB2701/8B(6A)1/4B(8A)Hot Zinc PlatingPulsating water and static water / Air / Gas / Oil
1 Piece(s)Available

8 Days or more

-[Steel] FCMB2701/8B(6A)3/8B(10A)Hot Zinc PlatingPulsating water and static water / Air / Gas / Oil
1 Piece(s)Available

8 Days or more

10[Steel] FCMB2701/4B(8A)3/8B(10A)Hot Zinc PlatingPulsating water and static water / Air / Gas / Oil
1 Piece(s)Available

8 Days or more

-[Steel] FCMB2701/4B(8A)1/2B(15A)Hot Zinc PlatingPulsating water and static water / Air / Gas / Oil
1 Piece(s)Available

8 Days or more

-[Steel] FCMB2703/8B(10A)1/2B(15A)Hot Zinc PlatingPulsating water and static water / Air / Gas / Oil
1 Piece(s)Available

8 Days or more

-[Steel] FCMB2703/8B(10A)3/4B(20A)Hot Zinc PlatingPulsating water and static water / Air / Gas / Oil
1 Piece(s)Available

8 Days or more

10[Steel] FCMB2701/2B(15A)3/4B(20A)Hot Zinc PlatingPulsating water and static water / Air / Gas / Oil
1 Piece(s)Available

8 Days

-[Stainless Steel] 304 Stainless Steel1/8B(6A)1/4B(8A)No-
1 Piece(s)Available

8 Days or more

-[Stainless Steel] 304 Stainless Steel1/8B(6A)3/8B(10A)No-
1 Piece(s)Available

8 Days or more

-[Stainless Steel] 304 Stainless Steel1/4B(8A)3/8B(10A)No-
1 Piece(s)Available

Same day

Stock

-[Stainless Steel] 304 Stainless Steel1/4B(8A)1/2B(15A)No-
1 Piece(s)Available

8 Days or more

-[Stainless Steel] 304 Stainless Steel3/8B(10A)1/2B(15A)No-
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel3/8B(10A)3/4B(20A)No-
1 Piece(s)Available

8 Days or more

-[Stainless Steel] 304 Stainless Steel1/2B(15A)3/4B(20A)No-

Loading...

  1. 1

More Information

Cautions
1.Not applicable to steam plumbing.
2.Once fittings are used, the function of the thread coating resin is impaired. Thus, Wrap seal tape around fittings before use.
[ ! ]For orders larger than indicated quantity, please request a quotation.
 

Basic Information

Max. Operating Pressure(MPa) 2 Connection Type Screw⇔Screw Different Diameter Connecting Shape Bushings
Connection Thread Type M1 Rc Connection Thread Type M2 R Type Fitting

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.