(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CK Fittings - Screw-in Type Malleable Cast Iron Pipe Fitting - Socket with Different Diameters with Band

CK Fittings - Screw-in Type Malleable Cast Iron Pipe Fitting - Socket with Different Diameters with Band
  • Volume Discount

•Material : Cast Iron
•Connection Type : Thread <-> Thread, Unequal Dia.
•Connecting Shape : Socket
•Connection Thread Type M1 : Rc
For complete product overview and details on Socket Adapter Fitting with Band for Galvanized Cast Iron Pipe - Threaded (CK Metals) see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BRS-20X15-W
BRS-25X15-W
BRS-25X20-W
BRS-32X15-W
BRS-32X20-W
BRS-32X25-W
BRS-40X15-W
BRS-40X20-W
BRS-40X25-W
BRS-40X32-W
BRS-50X15-W
BRS-50X20-W
BRS-50X25-W
BRS-50X32-W
BRS-50X40-W
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2
1 Piece(s)Available

11 Days or more

3/4B(20A)1/2B(15A)
1 Piece(s)Available

11 Days or more

1B(25A)1/2B(15A)
1 Piece(s)Available

11 Days or more

1B(25A)3/4B(20A)
1 Piece(s)Available

11 Days or more

1 1/4B(32A)1/2B(15A)
1 Piece(s)Available

11 Days or more

1 1/4B(32A)3/4B(20A)
1 Piece(s)Available

11 Days or more

1 1/4B(32A)1B(25A)
1 Piece(s)Available

11 Days or more

1 1/2B(40A)1/2B(15A)
1 Piece(s)Available

11 Days or more

1 1/2B(40A)3/4B(20A)
1 Piece(s)Available

11 Days or more

1 1/2B(40A)1B(25A)
1 Piece(s)Available

11 Days or more

1 1/2B(40A)1 1/4B(32A)
1 Piece(s)Available

11 Days or more

2B(50A)1/2B(15A)
1 Piece(s)Available

11 Days or more

2B(50A)3/4B(20A)
1 Piece(s)Available

11 Days or more

2B(50A)1B(25A)
1 Piece(s)Available

11 Days or more

2B(50A)1 1/4B(32A)
1 Piece(s)Available

11 Days or more

2B(50A)1 1/2B(40A)

Loading...

  1. 1

Basic Information

Material Cast Iron Max. Operating Pressure(MPa) 2.5 Connection Type Screw⇔Screw Different Diameter
Connecting Shape Socket Connection Thread Type M1 Rc Connection Thread Type M2 Rc
Surface Treatment Zinc Plating Applicable Fluid Water / Air / Gas / Oil Divisions of Max. Operating Pressure than 2.0Mpa
Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support