(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Galvanized Steel Hex Head Plug Instrumentation Pipe Fittings, Male NPT

Galvanized Steel Hex Head Plug Instrumentation Pipe Fittings, Male NPT

Hex Head Instrumentation fittings are machined to an exceptional tolerance level with rolled threads for increased strength. Use these fittings in extreme-pressure applications. Galvanized steel has good strength and fair corrosion resistance.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)working pressurespecs met
zusa-pf-5467galvanized steelinstrumentationhex head plugplug1/4"mnpt1/4" npt male8000 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5468galvanized steelinstrumentationhex head plugplug3/8"mnpt3/8" npt male7800 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5469galvanized steelinstrumentationhex head plugplug1/2"mnpt1/2" npt male7700 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5470galvanized steelinstrumentationhex head plugplug3/4"mnpt3/4" npt male7300 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
          
Part Number
ZUSA-PF-5467
ZUSA-PF-5468
ZUSA-PF-5469
ZUSA-PF-5470
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Connection A
1 Piece(s)

Quote

1/4B(8A)1/4" NPT Male
1 Piece(s)

81 Days

3/8B(10A)3/8" NPT Male
1 Piece(s)

Quote

1/2B(15A)1/2" NPT Male
1 Piece(s)

Quote

3/4B(20A)3/4" NPT Male

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel (SUS304) Connection Type Thread (Terminal) Connecting Shape Plugs
Connection Thread Type M1 NPT Type Fitting

Additional Products in this Category

Tech Support