(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
An inner screw tee for different sizes. It has inner screws in three directions and is used for splitting into three directions.
Part Number
Configured Part Number is shown.
TF-1443
Material | [Brass] C37700 Brass | Max. Operating Pressure(MPa) | 6.9 |
---|---|---|---|
Connection Type | Screw⇔Screw Different Diameter | Connecting Shape | [Tees] Internal Thread Tees |
Types of Screw 3 (When Different Dia. or Different Type Screw) | Rc | Connection Thread Type M1 | Rc |
Nominal of Thread 3(Different Diameters or Different Type Screw) | 1/2B(15A) | Connection Thread Type M2 | Rc |
Thread Nominal M1 | 1/2B(15A) | Thread Nominal M2 | 3/8B(10A) |
Surface Treatment | No | Applicable Fluid | Water / Air / Oil |
Show More | |||
Divisions of Max. Operating Pressure | than 2.0Mpa | Operating Temperature Range(℃) | -50~150 |
Type | Fitting | Interior Resin Lining | No |
RoHS | 10 | - | - |
Show Less |
Material | C37700 Brass | Max. Operating Pressure(MPa) | 6.9 | Connection Type | Screw⇔Screw Different Diameter |
---|---|---|---|---|---|
Connecting Shape | Internal Thread Tees | Types of Screw 3 (When Different Dia. or Different Type Screw) | Rc | Connection Thread Type M1 | Rc |
Nominal of Thread 3(Different Diameters or Different Type Screw) | 1/2B(15A) | Connection Thread Type M2 | Rc | Thread Nominal M1 | 1/2B(15A) |
Thread Nominal M2 | 3/8B(10A) | Surface Treatment | No | Applicable Fluid | Water / Air / Oil |
Divisions of Max. Operating Pressure | than 2.0Mpa | Operating Temperature Range(℃) | -50::150 | Type | Fitting |
Interior Resin Lining | No |
Please check the type/dimensions/specifications of the part TF-1443 in the Screw Fitting Inner Screw Tee TF for Different Diameters series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy