(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Flange - Weld Neck, Aluminum, Class 125 (Part Numbers)

Pipe Flange - Weld Neck, Aluminum, Class 125

Weld Neck Flange are used to fill in the small spaces in order to create a seal between two flanges and form a natural connection. Alumininum has excellent corrosion resistance while being lightweight and high conductivity.

PDF

Part Number

Configured Part Number is shown.

Part Number
BULK-PF-458
BULK-PF-459
BULK-PF-460
BULK-PF-461
BULK-PF-462
BULK-PF-463
BULK-PF-464
BULK-PF-465
BULK-PF-466
Part NumberMinimum order quantityVolume DiscountDays to Ship Pipe Size Flange OD
1 Piece(s)

13 Days

1/2"3-1/2"
1 Piece(s)

13 Days

3/4"3-7/8"
1 Piece(s)

13 Days

1"4-1/4"
1 Piece(s)

13 Days

1-1/4"4-5/8"
1 Piece(s)

Quote

1-1/2"5"
1 Piece(s)

13 Days

2"6"
1 Piece(s)

13 Days

2-1/2"7"
1 Piece(s)

13 Days

3"7-1/2"
1 Piece(s)

13 Days

4"9"
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Pipe Size Flange OD

Loading...

  1. 1

Basic Information

Material Aluminum Connection Type Flanged Connecting Shape Flange
Connection Thread Type M1 None Connection Thread Type M2 None Applicable Fluid Water / Gas / Oil
Divisions of Max. Operating Pressure 1.0Mpa or Less

Additional Products in this Category

Tech Support