(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Flange - Slip-On, Black-Coated Steel, Class 300

Pipe Flange - Slip-On, Black-Coated Steel, Class 300

Slip-On gaskets connects piping and components in a pipe system using bolted connections and gaskets. Black-coated steel offers more corrosion resistance.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-PF-509
BULK-PF-510
BULK-PF-511
BULK-PF-512
BULK-PF-513
BULK-PF-514
BULK-PF-515
BULK-PF-516
BULK-PF-517
BULK-PF-518
BULK-PF-519
BULK-PF-520
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection D Pipe Size
1 Piece(s)

13 Days

1/2"3-3/4"
1 Piece(s)

Quote

3/4"4-5/8"
1 Piece(s)

Quote

1"4-7/8"
1 Piece(s)

Quote

1-1/4"5-1/4"
1 Piece(s)

Quote

1-1/2"6-1/8"
1 Piece(s)

13 Days

2"6-1/2"
1 Piece(s)

13 Days

2-1/2"7-1/2"
1 Piece(s)

13 Days

3"8-1/4"
1 Piece(s)

13 Days

4"10"
1 Piece(s)

13 Days

5"11"
1 Piece(s)

Quote

6"12-1/2"
1 Piece(s)

13 Days

8"15"

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 2 Connection Type Flanged Connecting Shape Flange
Connection Thread Type M1 None Connection Thread Type M2 None Nominal of Thread 4(Different Diameters or Different Type Screw) 1/4B(8A)
Surface Treatment Black Oxide Coating Applicable Fluid Steam / Chemical Divisions of Max. Operating Pressure 2.0Mpa or Less
Operating Temperature Range(℃) null::2

Additional Products in this Category

Tech Support