(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fittings - Street Elbow, Female NPT x Male NPT, 304 Stainless Steel, Class 3000

Pipe Fittings - Street Elbow, Female NPT x Male NPT, 304 Stainless Steel, Class 3000

Use Class 3000 fittings in high-pressure applications while using Street Elbow pipe fitting. 304 Stainless Steel has very good corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)connection (b)working pressurespecs met
zusa-pf-3110304 stainless steelclass 3000street elbowelbow1/4"fnpt x mnpt1/4" npt female1/4" npt male3000 psiastm a182, ansi/asme b16.11, ansi/asme b1.20.1
zusa-pf-3112304 stainless steelclass 3000street elbowelbow1/2"fnpt x mnpt1/2" npt female1/2" npt male3000 psiastm a182, ansi/asme b16.11, ansi/asme b1.20.1
zusa-pf-3113304 stainless steelclass 3000street elbowelbow3/4"fnpt x mnpt3/4" npt female3/4" npt male3000 psiastm a182, ansi/asme b16.11, ansi/asme b1.20.1
zusa-pf-3114304 stainless steelclass 3000street elbowelbow1"fnpt x mnpt1" npt female1" npt male3000 psiastm a182, ansi/asme b16.11, ansi/asme b1.20.1
Part Number
ZUSA-PF-3110
ZUSA-PF-3112
ZUSA-PF-3113
ZUSA-PF-3114
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2 Connection A Connection B
1 Piece(s)

13 Days

1/4B(8A)1/4B(8A)1/4" NPT Female1/4" NPT Male
1 Piece(s)

13 Days

1/2B(15A)1/2B(15A)1/2" NPT Female1/2" NPT Male
1 Piece(s)

13 Days

3/4B(20A)3/4B(20A)3/4" NPT Female3/4" NPT Male
1 Piece(s)

13 Days

1B(25A)1B(25A)1" NPT Female1" NPT Male

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel (316L) Connection Type Thread <-> Thread, Equal Dia., Different Connecting Shape Others
Connection Thread Type M1 NPT (Female) Connection Thread Type M2 NPT Type Fitting

Additional Products in this Category

Tech Support