(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Flange - Blind, Black-Coated Steel, Class 600

Pipe Flange - Blind, Black-Coated Steel, Class 600

Blind gaskets do not have a bored center and connects piping and components in a pipe system using bolted connections and gaskets. Black-coated steel offers more corrosion and abrasion resistance.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-PF-443
BULK-PF-444
BULK-PF-445
BULK-PF-446
BULK-PF-447
BULK-PF-448
BULK-PF-449
BULK-PF-450
BULK-PF-451
Part NumberMinimum order quantityVolume DiscountDays to Ship Pipe Size Flange OD
1 Piece(s)

81 Days

1/2"3-3/4"
1 Piece(s)

13 Days

3/4"4-5/8"
1 Piece(s)

Quote

1"4-7/8"
1 Piece(s)

13 Days

1-1/4"5-1/4"
1 Piece(s)

13 Days

1-1/2"6-1/8"
1 Piece(s)

13 Days

2"6-1/2"
1 Piece(s)

Quote

2-1/2"7-1/2"
1 Piece(s)

Quote

3"8-1/4"
1 Piece(s)

13 Days

4"10-3/4"

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 4 Connection Type Flanged Connecting Shape Flange
Connection Thread Type M1 None Connection Thread Type M2 None Surface Treatment Black Oxide Coating
Applicable Fluid Water / Gas / Oil Divisions of Max. Operating Pressure 3.0 MPa to 5.0 MPa

Additional Products in this Category

Tech Support