(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

304 Stainless Steel Schedule 80 Pipe Nipples (Both Ends Threaded) w/ Thread Sealant, Male NPT

304 Stainless Steel Schedule 80 Pipe Nipples (Both Ends Threaded) w/ Thread Sealant, Male NPT

The male threads on these fittings have a pre-applied PTFE thread sealant for extra leak protection. Schedule 80 nipples have thick sidewalls, making these well suited for high-pressure applications. 304 Stainless Steel has very good corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialschedulestylethreadpre-applied thread sealantpipe sizelengthconstructionconnection (a)connection (b)working pressurespecs met
zusa-pf-3770304 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant1/8"1-1/2"seamless1/8" npt male1/4" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3771304 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant1/4"1-1/2"seamless1/4" npt male3/8" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3772304 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant3/8"1-1/2"seamless3/8" npt male1/2" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3773304 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant1/2"1-1/2"seamless1/2" npt male3/4" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3774304 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant3/4"1-1/2"seamless3/4" npt male1" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3775304 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant1"1-1/2"seamless1" npt male1-1/4" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3778304 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant1/8"2"seamless1/8" npt male2-1/2" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3779304 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant1/4"2"seamless1/4" npt male3" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3780304 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant3/8"2"seamless3/8" npt male4" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3781304 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant1/2"2"seamless1/2" npt male1/2" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3782304 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant3/4"2"seamless3/4" npt male3/4" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3783304 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant1"2"seamless1" npt male1" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3786304 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant1/8"2-1/2"seamless1/8" npt male1/8" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3787304 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant1/4"2-1/2"seamless1/4" npt male1/4" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3788304 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant3/8"2-1/2"seamless3/8" npt male3/8" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3789304 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant1/2"2-1/2"seamless1/2" npt male1/2" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3790304 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant3/4"2-1/2"seamless3/4" npt male3/4" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3791304 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant1"2-1/2"seamless1" npt male1" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3794304 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant1/8"3"seamless1/8" npt male1/8" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3795304 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant1/4"3"seamless1/4" npt male1/4" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3796304 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant3/8"3"seamless3/8" npt male3/8" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3797304 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant1/2"3"seamless1/2" npt male1/2" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3798304 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant3/4"3"seamless3/4" npt male3/4" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3799304 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant1"3"seamless1" npt male1" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3810304 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant1/8"4"seamless1/8" npt male1/8" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3811304 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant1/4"4"seamless1/4" npt male1/4" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3812304 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant3/8"4"seamless3/8" npt male3/8" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3813304 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant1/2"4"seamless1/2" npt male1/2" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3814304 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant3/4"4"seamless3/4" npt male3/4" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3815304 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant1"4"seamless1" npt male1" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3842304 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant1/8"6"seamless1/8" npt male1/8" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3843304 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant1/4"6"seamless1/4" npt male1/4" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3844304 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant3/8"6"seamless3/8" npt male3/8" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3845304 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant1/2"6"seamless1/2" npt male1/2" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3846304 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant3/4"6"seamless3/4" npt male3/4" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3847304 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant1"6"seamless1" npt male1" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3890304 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant1/8"12"seamless1/8" npt male1/8" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3891304 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant1/4"12"seamless1/4" npt male1/4" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3892304 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant3/8"12"seamless3/8" npt male3/8" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3893304 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant1/2"12"seamless1/2" npt male1/2" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3894304 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant3/4"12"seamless3/4" npt male3/4" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3895304 stainless steelschedule 80pipe nipplethreaded on both endsptfe thread sealant1"12"seamless1" npt male1" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
             
Part Number
ZUSA-PF-3770
ZUSA-PF-3771
ZUSA-PF-3772
ZUSA-PF-3773
ZUSA-PF-3774
ZUSA-PF-3775
ZUSA-PF-3778
ZUSA-PF-3779
ZUSA-PF-3780
ZUSA-PF-3781
ZUSA-PF-3782
ZUSA-PF-3783
ZUSA-PF-3786
ZUSA-PF-3787
ZUSA-PF-3788
ZUSA-PF-3789
ZUSA-PF-3790
ZUSA-PF-3791
ZUSA-PF-3794
ZUSA-PF-3795
ZUSA-PF-3796
ZUSA-PF-3797
ZUSA-PF-3798
ZUSA-PF-3799
ZUSA-PF-3810
ZUSA-PF-3811
ZUSA-PF-3812
ZUSA-PF-3813
ZUSA-PF-3814
ZUSA-PF-3815
ZUSA-PF-3842
ZUSA-PF-3843
ZUSA-PF-3844
ZUSA-PF-3845
ZUSA-PF-3846
ZUSA-PF-3847
ZUSA-PF-3890
ZUSA-PF-3891
ZUSA-PF-3892
ZUSA-PF-3893
ZUSA-PF-3894
ZUSA-PF-3895
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2 Connection A Connection B Length
1 Piece(s)

81 Days

1/8B(6A)1/8B(6A)1/8" NPT Male1/8" NPT Male1-1/2"
1 Piece(s)

13 Days

1/4B(8A)1/4B(8A)1/4" NPT Male1/4" NPT Male1-1/2"
1 Piece(s)

51 Days

3/8B(10A)3/8B(10A)3/8" NPT Male3/8" NPT Male1-1/2"
1 Piece(s)

51 Days

1/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male1-1/2"
1 Piece(s)

Quote

3/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male1-1/2"
1 Piece(s)

51 Days

1B(25A)1B(25A)1" NPT Male1" NPT Male1-1/2"
1 Piece(s)

Quote

1/8B(6A)1/8B(6A)1/8" NPT Male1/8" NPT Male2"
1 Piece(s)

Quote

1/4B(8A)1/4B(8A)1/4" NPT Male1/4" NPT Male2"
1 Piece(s)

Quote

3/8B(10A)3/8B(10A)3/8" NPT Male3/8" NPT Male2"
1 Piece(s)

51 Days

1/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male2"
1 Piece(s)

Quote

3/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male2"
1 Piece(s)

Quote

1B(25A)1B(25A)1" NPT Male1" NPT Male2"
1 Piece(s)

Quote

1/8B(6A)1/8B(6A)1/8" NPT Male1/8" NPT Male2-1/2"
1 Piece(s)

Quote

1/4B(8A)1/4B(8A)1/4" NPT Male1/4" NPT Male2-1/2"
1 Piece(s)

81 Days

3/8B(10A)3/8B(10A)3/8" NPT Male3/8" NPT Male2-1/2"
1 Piece(s)

Quote

1/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male2-1/2"
1 Piece(s)

81 Days

3/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male2-1/2"
1 Piece(s)

Quote

1B(25A)1B(25A)1" NPT Male1" NPT Male2-1/2"
1 Piece(s)

Quote

1/8B(6A)1/8B(6A)1/8" NPT Male1/8" NPT Male3"
1 Piece(s)

Quote

1/4B(8A)1/4B(8A)1/4" NPT Male1/4" NPT Male3"
1 Piece(s)

Quote

3/8B(10A)3/8B(10A)3/8" NPT Male3/8" NPT Male3"
1 Piece(s)

81 Days

1/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male3"
1 Piece(s)

Quote

3/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male3"
1 Piece(s)

Quote

1B(25A)1B(25A)1" NPT Male1" NPT Male3"
1 Piece(s)

81 Days

1/8B(6A)1/8B(6A)1/8" NPT Male1/8" NPT Male4"
1 Piece(s)

Quote

1/4B(8A)1/4B(8A)1/4" NPT Male1/4" NPT Male4"
1 Piece(s)

Quote

3/8B(10A)3/8B(10A)3/8" NPT Male3/8" NPT Male4"
1 Piece(s)

51 Days

1/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male4"
1 Piece(s)

81 Days

3/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male4"
1 Piece(s)

Quote

1B(25A)1B(25A)1" NPT Male1" NPT Male4"
1 Piece(s)

81 Days

1/8B(6A)1/8B(6A)1/8" NPT Male1/8" NPT Male6"
1 Piece(s)

Quote

1/4B(8A)1/4B(8A)1/4" NPT Male1/4" NPT Male6"
1 Piece(s)

81 Days

3/8B(10A)3/8B(10A)3/8" NPT Male3/8" NPT Male6"
1 Piece(s)

Quote

1/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male6"
1 Piece(s)

Quote

3/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male6"
1 Piece(s)

Quote

1B(25A)1B(25A)1" NPT Male1" NPT Male6"
1 Piece(s)

Quote

1/8B(6A)1/8B(6A)1/8" NPT Male1/8" NPT Male12"
1 Piece(s)

81 Days

1/4B(8A)1/4B(8A)1/4" NPT Male1/4" NPT Male12"
1 Piece(s)

81 Days

3/8B(10A)3/8B(10A)3/8" NPT Male3/8" NPT Male12"
1 Piece(s)

Quote

1/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male12"
1 Piece(s)

81 Days

3/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male12"
1 Piece(s)

81 Days

1B(25A)1B(25A)1" NPT Male1" NPT Male12"

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel (316L) Max. Operating Pressure(MPa) 20.69 Connection Type Thread <-> Thread, Unequal Dia.
Connecting Shape Close Pipe Nipples Connection Thread Type M1 NPT Connection Thread Type M2 NPT
Type Fitting

Additional Products in this Category

Tech Support