(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fitting with Sealing Agent WS Fitting Three-Sided Diameter Differential T

Pipe Fitting with Sealing Agent  WS Fitting  Three-Sided Diameter Differential T
  • Volume Discount

Fitting screws are coated with fluororesin pre-coated sealant. No need to wrap sealing tape around the threaded section of connecting pipes for nominal 4B or below. The fluorine-based sealing agent has a lubrication effect, reducing piping work.

Part Number

Configured Part Number is shown.

WS-BRT-32X25X32A

Part Number
WS-BRT-32X25X32A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Material FCMB27-05 Max. Operating Pressure(MPa) 1 Connection Type Screw⇔Screw Different Diameter
Connecting Shape Tee Types of Screw 3 (When Different Dia. or Different Type Screw) Rc Connection Thread Type M1 Rc
Nominal of Thread 3(Different Diameters or Different Type Screw) 1 1/4B(32A) Connection Thread Type M2 Rc Thread Nominal M1 1 1/4B(32A)
Thread Nominal M2 1B(25A) Surface Treatment Hot zinc plating Applicable Fluid Water / Air / Oil
Divisions of Max. Operating Pressure 1.0Mpa or Less Operating Temperature Range(℃) 0::60 Type Fitting
Interior Resin Lining No Band Presence Sealants Fluororesin sealant

Please check the type/dimensions/specifications of the part WS-BRT-32X25X32A in the Pipe Fitting with Sealing Agent WS Fitting Three-Sided Diameter Differential T series.

Additional Products in this Category

Tech Support