(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Low Pressure Screw Fittings excellent in corrosion resistance
Part Number
Configured Part Number is shown.
Type | [ M ]Material |
SJSRND | C36000 Brass |
Part Number |
SJSMT6A |
Part Number | R(PT) | L | B | ||
Type | No. | T1 | T2 | ||
SJSRND | 12 | 1/8 | 1/4 | 26 | 14 |
13 | 1/8 | 3/8 | 29 | 17 | |
23 | 1/4 | 3/8 | 31 | 17 | |
24 | 1/4 | 1/2 | 34 | 22 | |
34 | 3/8 | 1/2 | 36 | 22 | |
36 | 3/8 | 3/4 | 41 | 27 | |
46 | 1/2 | 3/4 | 43 | 27 | |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
SJSRND12 |
SJSRND13 |
SJSRND23 |
SJSRND24 |
SJSRND34 |
SJSRND36 |
SJSRND46 |
Loading...
Operating Temperature Range | -50~150˚C (No Freezing) |
Max. Operating Pressure | 6.9MPa |
Material | C36000 Brass | Max. Operating Pressure(MPa) | 6.9 | Connection Type | Screw⇔Screw Different Diameter |
---|---|---|---|---|---|
Connecting Shape | Hex Nipple | Connection Thread Type M1 | R | Connection Thread Type M2 | R |
Surface Treatment | No | Applicable Fluid | Pulsating water and static water / Air | Operating Temperature Range(℃) | -50::150 |
Type | Fitting |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy