(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Brass Run Tee Instrumentation Pipe Fittings w/ Thread Sealant, Female NPT x Male NPT

Brass Run Tee Instrumentation Pipe Fittings w/ Thread Sealant, Female NPT x Male NPT

The male threads on these Run Tee fittings have a pre-applied PTFE thread sealant for extra leak protection. Instrumentation fittings are machined to an exceptional tolerance level with rolled threads for increased strength. Use these fittings in extreme-pressure applications. Brass has good corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)connection (b)connection (c)working pressurespecs met
zusa-pf-5256brassinstrumentationrun teetee1/4"fnpt x mnpt1/4" npt female1/4" npt female1/4" npt male3000 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5257brassinstrumentationrun teetee3/8"fnpt x mnpt3/8" npt female3/8" npt female3/8" npt male2700 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5258brassinstrumentationrun teetee1/2"fnpt x mnpt1/2" npt female1/2" npt female1/2" npt male2500 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5259brassinstrumentationrun teetee3/4"fnpt x mnpt3/4" npt female3/4" npt female3/4" npt male2000 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
Part Number
ZUSA-PF-5256
ZUSA-PF-5257
ZUSA-PF-5258
ZUSA-PF-5259
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure
(MPa)
Thread Nominal M1 Thread Nominal M2 Connection A Connection B Connection C
1 Piece(s)

Quote

20.691/4B(8A)1/4B(8A)1/4" NPT Female1/4" NPT Female1/4" NPT Male
1 Piece(s)

81 Days

18.6213/8B(10A)3/8B(10A)3/8" NPT Female3/8" NPT Female3/8" NPT Male
1 Piece(s)

81 Days

17.2411/2B(15A)1/2B(15A)1/2" NPT Female1/2" NPT Female1/2" NPT Male
1 Piece(s)

81 Days

13.7933/4B(20A)3/4B(20A)3/4" NPT Female3/4" NPT Female3/4" NPT Male

Loading...

  1. 1

Basic Information

Material Black-Coated Steel Connection Type Thread <-> Thread, Equal Dia. Connecting Shape Tees
Connection Thread Type M1 NPT (Female) Connection Thread Type M2 NPTF (Female) Type Fitting

Additional Products in this Category

Tech Support