(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Strength Rubber Roll - SBR (Part Numbers)

High Strength Rubber Roll - SBR

SBR offers good abrasion resistance and a good economical choice for general purpose use. This rubber roll is stronger and more durable than standard SBR for more demanding applications. SBR is a good economical choice for general purpose use and

Durometer: 60A

Elongation: 3.5

Tear Strength: 18 N/mm

Compression Set: 0.3

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-RS-SBRHS60-1
BULK-RS-SBRHS60-2
BULK-RS-SBRHS60-3
BULK-RS-SBRHS60-4
BULK-RS-SBRHS60-5
BULK-RS-SBRHS60-6
BULK-RS-SBRHS60-31
BULK-RS-SBRHS60-32
BULK-RS-SBRHS60-33
BULK-RS-SBRHS60-34
BULK-RS-SBRHS60-35
BULK-RS-SBRHS60-36
BULK-RS-SBRHS60-37
BULK-RS-SBRHS60-38
BULK-RS-SBRHS60-39
BULK-RS-SBRHS60-40
BULK-RS-SBRHS60-41
BULK-RS-SBRHS60-42
BULK-RS-SBRHS60-43
BULK-RS-SBRHS60-44
BULK-RS-SBRHS60-45
BULK-RS-SBRHS60-46
BULK-RS-SBRHS60-47
BULK-RS-SBRHS60-48
BULK-RS-SBRHS60-49
BULK-RS-SBRHS60-50
BULK-RS-SBRHS60-51
BULK-RS-SBRHS60-52
BULK-RS-SBRHS60-53
BULK-RS-SBRHS60-54
BULK-RS-SBRHS60-55
BULK-RS-SBRHS60-56
BULK-RS-SBRHS60-57
BULK-RS-SBRHS60-58
BULK-RS-SBRHS60-59
BULK-RS-SBRHS60-60
BULK-RS-SBRHS60-61
BULK-RS-SBRHS60-62
BULK-RS-SBRHS60-63
BULK-RS-SBRHS60-64
BULK-RS-SBRHS60-65
BULK-RS-SBRHS60-66
BULK-RS-SBRHS60-67
BULK-RS-SBRHS60-68
BULK-RS-SBRHS60-69
BULK-RS-SBRHS60-70
BULK-RS-SBRHS60-71
BULK-RS-SBRHS60-72
BULK-RS-SBRHS60-73
BULK-RS-SBRHS60-74
BULK-RS-SBRHS60-75
BULK-RS-SBRHS60-76
BULK-RS-SBRHS60-77
BULK-RS-SBRHS60-78
BULK-RS-SBRHS60-79
BULK-RS-SBRHS60-80
BULK-RS-SBRHS60-81
BULK-RS-SBRHS60-82
BULK-RS-SBRHS60-83
BULK-RS-SBRHS60-85
BULK-RS-SBRHS60-86
BULK-RS-SBRHS60-87
BULK-RS-SBRHS60-88
BULK-RS-SBRHS60-89
BULK-RS-SBRHS60-97
BULK-RS-SBRHS60-98
BULK-RS-SBRHS60-99
Part NumberMinimum order quantityVolume DiscountDays to Ship Thickness
(inch)
Width
(inch)
Length
(inch)
1 Piece(s)

Quote

1/412720
1 Piece(s)

Quote

3/812720
1 Piece(s)

Quote

1/212480
1 Piece(s)

13 Days

1/46720
1 Piece(s)

51 Days

3/86720
1 Piece(s)

51 Days

1/26480
1 Piece(s)

81 Days

1/4648
1 Piece(s)

Quote

3/8648
1 Piece(s)

Quote

1/2648
1 Piece(s)

Quote

1/41248
1 Piece(s)

Quote

3/81248
1 Piece(s)

Quote

1/21248
1 Piece(s)

81 Days

1/4660
1 Piece(s)

51 Days

3/8660
1 Piece(s)

Quote

1/2660
1 Piece(s)

Quote

1/41260
1 Piece(s)

Quote

3/81260
1 Piece(s)

Quote

1/21260
1 Piece(s)

81 Days

1/4672
1 Piece(s)

51 Days

3/8672
1 Piece(s)

Quote

1/2672
1 Piece(s)

Quote

1/41272
1 Piece(s)

Quote

3/81272
1 Piece(s)

Quote

1/21272
1 Piece(s)

81 Days

1/4684
1 Piece(s)

Quote

3/8684
1 Piece(s)

Quote

1/2684
1 Piece(s)

81 Days

1/41284
1 Piece(s)

Quote

3/81284
1 Piece(s)

Quote

1/21284
1 Piece(s)

81 Days

1/4696
1 Piece(s)

Quote

3/8696
1 Piece(s)

Quote

1/2696
1 Piece(s)

Quote

1/41296
1 Piece(s)

Quote

3/81296
1 Piece(s)

Quote

1/21296
1 Piece(s)

81 Days

1/46108
1 Piece(s)

Quote

3/86108
1 Piece(s)

Quote

1/26108
1 Piece(s)

Quote

1/412108
1 Piece(s)

Quote

3/812108
1 Piece(s)

Quote

1/212108
1 Piece(s)

81 Days

1/46120
1 Piece(s)

Quote

3/86120
1 Piece(s)

Quote

1/26120
1 Piece(s)

Quote

1/412120
1 Piece(s)

Quote

3/812120
1 Piece(s)

Quote

1/212120
1 Piece(s)

Quote

3/46600
1 Piece(s)

51 Days

3/412600
1 Piece(s)

13 Days

16600
1 Piece(s)

51 Days

112300
1 Piece(s)

Quote

1/26600
1 Piece(s)

Quote

1/212600
1 Piece(s)

81 Days

1/46300
1 Piece(s)

Quote

3/86300
1 Piece(s)

Quote

1/26300
1 Piece(s)

81 Days

1/46600
1 Piece(s)

Quote

3/86600
1 Piece(s)

Quote

1/412300
1 Piece(s)

Quote

3/812300
1 Piece(s)

Quote

1/212300
1 Piece(s)

Quote

1/412600
1 Piece(s)

Quote

3/812600
1 Piece(s)

81 Days

3/412120
1 Piece(s)

81 Days

112120
1 Piece(s)

81 Days

3/412300

Loading...

  1. 1

Basic Information

Material, General Rubber Adhesive Tape w/o Adhesive Material, Details SBR Rubber
Color Black Tensile Strength 1,000 psi Texture Smooth
Backing type Plain

Additional Products in this Category

Tech Support