(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fabric - Reinforced Rubber Roll - SBR

Fabric - Reinforced Rubber Roll - SBR

These fabric rolls stand up to high stress and flex and have a fabric insert. They are often used as flange gaskets, diaphragm packing, and in other applications with heavy compression. SBR is a good economical choice for general purpose use and offers good abrasion resistance.

Durometer: 75A

Elongation: 2.8

Tear Strength: 18 N/mm

Compression Set: 0.35

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-RS-SBRFR75-1
BULK-RS-SBRFR75-2
BULK-RS-SBRFR75-3
BULK-RS-SBRFR75-4
BULK-RS-SBRFR75-21
BULK-RS-SBRFR75-22
BULK-RS-SBRFR75-23
BULK-RS-SBRFR75-24
BULK-RS-SBRFR75-25
BULK-RS-SBRFR75-26
BULK-RS-SBRFR75-27
BULK-RS-SBRFR75-28
BULK-RS-SBRFR75-29
BULK-RS-SBRFR75-30
BULK-RS-SBRFR75-31
BULK-RS-SBRFR75-32
BULK-RS-SBRFR75-33
BULK-RS-SBRFR75-34
BULK-RS-SBRFR75-35
BULK-RS-SBRFR75-36
BULK-RS-SBRFR75-37
BULK-RS-SBRFR75-38
BULK-RS-SBRFR75-39
BULK-RS-SBRFR75-40
BULK-RS-SBRFR75-41
BULK-RS-SBRFR75-42
BULK-RS-SBRFR75-43
BULK-RS-SBRFR75-44
BULK-RS-SBRFR75-45
BULK-RS-SBRFR75-46
BULK-RS-SBRFR75-47
BULK-RS-SBRFR75-48
BULK-RS-SBRFR75-53
BULK-RS-SBRFR75-54
BULK-RS-SBRFR75-55
BULK-RS-SBRFR75-56
BULK-RS-SBRFR75-57
BULK-RS-SBRFR75-60
BULK-RS-SBRFR75-61
Part NumberMinimum order quantityVolume DiscountDays to Ship Thickness
(inch)
Length
(inch)
Backing type
1 Piece(s)

51 Days

1/16600Plain
1 Piece(s)

51 Days

1/8720Plain
1 Piece(s)

51 Days

3/16720Plain
1 Piece(s)

51 Days

1/4720Plain
1 Piece(s)

81 Days

1/1648Plain
1 Piece(s)

81 Days

1/848Plain
1 Piece(s)

81 Days

3/1648Plain
1 Piece(s)

81 Days

1/448Plain
1 Piece(s)

51 Days

1/1660Plain
1 Piece(s)

81 Days

1/860Plain
1 Piece(s)

81 Days

3/1660Plain
1 Piece(s)

81 Days

1/460Plain
1 Piece(s)

81 Days

1/1672Plain
1 Piece(s)

81 Days

1/872Plain
1 Piece(s)

81 Days

3/1672Plain
1 Piece(s)

81 Days

1/472Plain
1 Piece(s)

81 Days

1/1684Plain
1 Piece(s)

81 Days

1/884Plain
1 Piece(s)

81 Days

3/1684Plain
1 Piece(s)

81 Days

1/484Plain
1 Piece(s)

81 Days

1/1696Plain
1 Piece(s)

81 Days

1/896Plain
1 Piece(s)

81 Days

3/1696Plain
1 Piece(s)

81 Days

1/496Plain
1 Piece(s)

81 Days

1/16108Plain
1 Piece(s)

81 Days

1/8108Plain
1 Piece(s)

81 Days

3/16108Plain
1 Piece(s)

81 Days

1/4108Plain
1 Piece(s)

81 Days

1/16120Plain
1 Piece(s)

81 Days

1/8120Plain
1 Piece(s)

81 Days

3/16120Plain
1 Piece(s)

81 Days

1/4120Plain
1 Piece(s)

81 Days

1/16120Acrylic Adhesive
1 Piece(s)

81 Days

1/8120Acrylic Adhesive
1 Piece(s)

81 Days

3/16120Acrylic Adhesive
1 Piece(s)

81 Days

1/4120Acrylic Adhesive
1 Piece(s)

51 Days

1/4720Plain
1 Piece(s)

Quote

1/460Plain
1 Piece(s)

Quote

1/4120Plain

Loading...

  1. 1

Basic Information

Material, General Rubber Adhesive Tape w/o Adhesive Width(inch) 36
Material, Details SBR Rubber Color Black Tensile Strength 800 psi
Texture Smooth

Additional Products in this Category

Tech Support