(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Metal Dectable Rubber Roll - FDA, Buna-N

Metal Dectable Rubber Roll - FDA, Buna-N

This formulation contains metal fillers which allow the Buna-N rubber to be picked up by metal detection systems should they tear or fall into the process stream. It is also made of FDA compliant materials for food, beverage, and pharmaceutical applications. Buna-N is ideal for oils, grease, fuels, and petroleum applications. It also works well with water and mild chemicals and has excellent physical properties making it tough and durable.

Durometer: 60A

Elongation: 2.4

Tear Strength: 18 N/mm

Compression Set: 0.15

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-RS-H60MD-1
BULK-RS-H60MD-2
BULK-RS-H60MD-3
BULK-RS-H60MD-4
BULK-RS-H60MD-5
BULK-RS-H60MD-6
BULK-RS-H60MD-7
BULK-RS-H60MD-8
BULK-RS-H60MD-9
BULK-RS-H60MD-10
BULK-RS-H60MD-11
BULK-RS-H60MD-12
BULK-RS-H60MD-13
BULK-RS-H60MD-14
BULK-RS-H60MD-15
BULK-RS-H60MD-16
BULK-RS-H60MD-17
BULK-RS-H60MD-18
BULK-RS-H60MD-19
BULK-RS-H60MD-20
BULK-RS-H60MD-21
BULK-RS-H60MD-22
BULK-RS-H60MD-23
BULK-RS-H60MD-24
BULK-RS-H60MD-25
Part NumberMinimum order quantityVolume DiscountDays to Ship Thickness
(inch)
Width
(inch)
Length
(inch)
1 Piece(s)

51 Days

1/3236720
1 Piece(s)

51 Days

1/1636720
1 Piece(s)

Quote

1/836720
1 Piece(s)

Quote

3/1636600
1 Piece(s)

51 Days

1/436600
1 Piece(s)

13 Days

1/3266
1 Piece(s)

13 Days

1/1666
1 Piece(s)

Quote

1/866
1 Piece(s)

13 Days

3/1666
1 Piece(s)

81 Days

1/466
1 Piece(s)

51 Days

1/321212
1 Piece(s)

13 Days

1/161212
1 Piece(s)

Quote

1/81212
1 Piece(s)

51 Days

3/161212
1 Piece(s)

51 Days

1/41212
1 Piece(s)

81 Days

1/322424
1 Piece(s)

51 Days

1/162424
1 Piece(s)

Quote

1/82424
1 Piece(s)

Quote

3/162424
1 Piece(s)

81 Days

1/42424
1 Piece(s)

81 Days

1/323636
1 Piece(s)

13 Days

1/163636
1 Piece(s)

Quote

1/83636
1 Piece(s)

Quote

3/163636
1 Piece(s)

81 Days

1/43636

Loading...

  1. 1

Basic Information

Material, General Rubber Adhesive Tape w/o Adhesive Material, Details Buna-N
Color Blue Tensile Strength 1,100 psi Texture Smooth
Backing type Plain

Additional Products in this Category

Tech Support