(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fabric-Reinforced Rubber Roll - Neoprene

Fabric-Reinforced Rubber Roll -  Neoprene

These rolls are often used as flange gaskets, diaphragm packing and in other applications with heavy compression. These rolls have a fabric insert and stand up to high stress and flex. Neoprene has a good balance of properties and is suitable for oils, water, and refrigerants.

Durometer: 60A

Elongation: 3.5

Tear Strength: 20 N/mm

Compression Set: 0.33

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-RS-NFR60-1
BULK-RS-NFR60-2
BULK-RS-NFR60-3
BULK-RS-NFR60-4
BULK-RS-NFR60-33
BULK-RS-NFR60-34
BULK-RS-NFR60-35
BULK-RS-NFR60-36
BULK-RS-NFR60-37
BULK-RS-NFR60-38
BULK-RS-NFR60-39
BULK-RS-NFR60-40
BULK-RS-NFR60-41
BULK-RS-NFR60-42
BULK-RS-NFR60-43
BULK-RS-NFR60-44
BULK-RS-NFR60-45
BULK-RS-NFR60-46
BULK-RS-NFR60-47
BULK-RS-NFR60-48
BULK-RS-NFR60-49
BULK-RS-NFR60-50
BULK-RS-NFR60-51
BULK-RS-NFR60-52
BULK-RS-NFR60-53
BULK-RS-NFR60-54
BULK-RS-NFR60-55
BULK-RS-NFR60-56
BULK-RS-NFR60-57
BULK-RS-NFR60-58
BULK-RS-NFR60-59
BULK-RS-NFR60-60
BULK-RS-NFR60-65
BULK-RS-NFR60-66
BULK-RS-NFR60-67
BULK-RS-NFR60-68
BULK-RS-NFR70-256
BULK-RS-NFR70-307
BULK-RS-NNFR70-1
BULK-RS-NNFR70-2
BULK-RS-NNFR70-3
BULK-RS-NNFR70-4
BULK-RS-NNFR70-33
BULK-RS-NNFR70-34
BULK-RS-NNFR70-35
BULK-RS-NNFR70-36
BULK-RS-NNFR70-37
BULK-RS-NNFR70-38
BULK-RS-NNFR70-39
BULK-RS-NNFR70-40
BULK-RS-NNFR70-41
BULK-RS-NNFR70-42
BULK-RS-NNFR70-43
BULK-RS-NNFR70-44
BULK-RS-NNFR70-45
BULK-RS-NNFR70-46
BULK-RS-NNFR70-47
BULK-RS-NNFR70-48
BULK-RS-NNFR70-49
BULK-RS-NNFR70-50
Part NumberMinimum order quantityVolume DiscountDays to Ship Adhesive Tape Thickness
(inch)
Width
(inch)
Length
(inch)
Tensile Strength Backing type
1 Piece(s)

81 Days

w/o Adhesive1/16486001,000 psiPlain
1 Piece(s)

13 Days

w/o Adhesive1/8487201,000 psiPlain
1 Piece(s)

Quote

w/o Adhesive3/16487201,000 psiPlain
1 Piece(s)

81 Days

w/o Adhesive1/4487201,000 psiPlain
1 Piece(s)

81 Days

w/o Adhesive1/1648481,000 psiPlain
1 Piece(s)

81 Days

w/o Adhesive1/848481,000 psiPlain
1 Piece(s)

Quote

w/o Adhesive3/1648481,000 psiPlain
1 Piece(s)

81 Days

w/o Adhesive1/448481,000 psiPlain
1 Piece(s)

81 Days

w/o Adhesive1/1648601,000 psiPlain
1 Piece(s)

81 Days

w/o Adhesive1/848601,000 psiPlain
1 Piece(s)

Quote

w/o Adhesive3/1648601,000 psiPlain
1 Piece(s)

81 Days

w/o Adhesive1/448601,000 psiPlain
1 Piece(s)

81 Days

w/o Adhesive1/1648721,000 psiPlain
1 Piece(s)

81 Days

w/o Adhesive1/848721,000 psiPlain
1 Piece(s)

Quote

w/o Adhesive3/1648721,000 psiPlain
1 Piece(s)

81 Days

w/o Adhesive1/448721,000 psiPlain
1 Piece(s)

81 Days

w/o Adhesive1/1648841,000 psiPlain
1 Piece(s)

81 Days

w/o Adhesive1/848841,000 psiPlain
1 Piece(s)

Quote

w/o Adhesive3/1648841,000 psiPlain
1 Piece(s)

81 Days

w/o Adhesive1/448841,000 psiPlain
1 Piece(s)

81 Days

w/o Adhesive1/1648961,000 psiPlain
1 Piece(s)

81 Days

w/o Adhesive1/848961,000 psiPlain
1 Piece(s)

Quote

w/o Adhesive3/1648961,000 psiPlain
1 Piece(s)

81 Days

w/o Adhesive1/448961,000 psiPlain
1 Piece(s)

81 Days

w/o Adhesive1/16481081,000 psiPlain
1 Piece(s)

81 Days

w/o Adhesive1/8481081,000 psiPlain
1 Piece(s)

Quote

w/o Adhesive3/16481081,000 psiPlain
1 Piece(s)

81 Days

w/o Adhesive1/4481081,000 psiPlain
1 Piece(s)

81 Days

w/o Adhesive1/16481201,000 psiPlain
1 Piece(s)

81 Days

w/o Adhesive1/8481201,000 psiPlain
1 Piece(s)

81 Days

w/o Adhesive3/16481201,000 psiPlain
1 Piece(s)

81 Days

w/o Adhesive1/4481201,000 psiPlain
1 Piece(s)

81 Days

with Adhesive1/16481201,000 psiAcrylic Adhesive
1 Piece(s)

81 Days

with Adhesive1/8481201,000 psiAcrylic Adhesive
1 Piece(s)

Quote

with Adhesive3/16481201,000 psiAcrylic Adhesive
1 Piece(s)

81 Days

with Adhesive1/4481201,000 psiAcrylic Adhesive
1 Piece(s)

81 Days

w/o Adhesive3/16367201,500 psiPlain
1 Piece(s)

81 Days

w/o Adhesive3/16361201,500 psiPlain
1 Piece(s)

81 Days

w/o Adhesive1/16566001,000 psiPlain
1 Piece(s)

81 Days

w/o Adhesive1/8567201,000 psiPlain
1 Piece(s)

81 Days

w/o Adhesive3/16567201,000 psiPlain
1 Piece(s)

81 Days

w/o Adhesive1/4567201,000 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/1656481,000 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/856481,000 psiPlain
1 Piece(s)

81 Days

w/o Adhesive3/1656481,000 psiPlain
1 Piece(s)

81 Days

w/o Adhesive1/456481,000 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/1656601,000 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/856601,000 psiPlain
1 Piece(s)

81 Days

w/o Adhesive3/1656601,000 psiPlain
1 Piece(s)

81 Days

w/o Adhesive1/456601,000 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/1656721,000 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/856721,000 psiPlain
1 Piece(s)

81 Days

w/o Adhesive3/1656721,000 psiPlain
1 Piece(s)

81 Days

w/o Adhesive1/456721,000 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/1656841,000 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/856841,000 psiPlain
1 Piece(s)

81 Days

w/o Adhesive3/1656841,000 psiPlain
1 Piece(s)

81 Days

w/o Adhesive1/456841,000 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/1656961,000 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/856961,000 psiPlain

Loading...

Basic Information

Material, General Rubber Material, Details Neoprene Color Black
Texture Smooth

Additional Products in this Category

Tech Support