(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Hypalon Rubber Sheet is often used as an outside liner for protection and is noted for its good chemical and water resistance. It can be used as an alternative to Neoprene.
Durometer: 60A
Elongation: 3.5
Tear Strength: 25 N/mm
Compression Set: 0.4
Loading...
Material, General | Rubber | Material, Details | Hypalon Rubber | Color | Black |
---|---|---|---|---|---|
Tensile Strength | 1,500 psi | Texture | Smooth |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy