(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Strength Rubber Strip - Buna-N

High Strength Rubber Strip - Buna-N

Buna-N is ideal for oils, greases, fuels, and petroleum applications. It also works well with water and mild chemicals and has excellent physical properties making it tough and durable.

Durometer: 40A

Elongation: 3.8

Tear Strength: 20 N/mm

Compression Set: 0.3

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-RS-BHS40-862
BULK-RS-BHS40-863
BULK-RS-BHS40-864
BULK-RS-BHS40-867
BULK-RS-BHS40-868
BULK-RS-BHS40-869
BULK-RS-BHS40-871
BULK-RS-BHS40-872
BULK-RS-BHS40-878
BULK-RS-BHS40-880
BULK-RS-BHS40-881
BULK-RS-BHS40-882
BULK-RS-BHS40-886
BULK-RS-BHS40-888
BULK-RS-BHS40-889
BULK-RS-BHS40-890
BULK-RS-BHS40-896
BULK-RS-BHS40-897
BULK-RS-BHS40-899
BULK-RS-BHS40-900
BULK-RS-BHS40-905
BULK-RS-BHS40-906
BULK-RS-BHS40-907
BULK-RS-BHS40-912
BULK-RS-BHS40-914
BULK-RS-BHS40-915
BULK-RS-BHS40-916
BULK-RS-BHS40-918
BULK-RS-BHS40-920
BULK-RS-BHS40-921
BULK-RS-BHS40-925
BULK-RS-BHS40-927
BULK-RS-BHS40-928
BULK-RS-BHS40-929
BULK-RS-BHS40-930
BULK-RS-BHS50-57
BULK-RS-BHS50-58
BULK-RS-BHS50-59
BULK-RS-BHS50-60
BULK-RS-BHS50-64
BULK-RS-BHS50-77
BULK-RS-BHS50-78
BULK-RS-BHS50-79
BULK-RS-BHS50-80
BULK-RS-BHS50-84
BULK-RS-BHS50-87
BULK-RS-BHS50-88
BULK-RS-BHS50-89
BULK-RS-BHS50-90
BULK-RS-BHS50-94
BULK-RS-BHS50-97
BULK-RS-BHS50-98
BULK-RS-BHS50-99
BULK-RS-BHS50-100
BULK-RS-BHS50-104
BULK-RS-BHS50-107
BULK-RS-BHS50-108
BULK-RS-BHS50-109
BULK-RS-BHS50-110
BULK-RS-BHS50-114
Part NumberMinimum order quantityVolume DiscountDays to Ship Adhesive Tape Thickness
(inch)
Width
(inch)
Length
(inch)
Backing type
1 Piece(s)

81 Days

w/o Adhesive1/32236Plain
1 Piece(s)

51 Days

w/o Adhesive1/32436Plain
1 Piece(s)

81 Days

w/o Adhesive1/32636Plain
1 Piece(s)

81 Days

with Adhesive1/32236Acrylic Adhesive
1 Piece(s)

81 Days

with Adhesive1/32436Acrylic Adhesive
1 Piece(s)

81 Days

with Adhesive1/32636Acrylic Adhesive
1 Piece(s)

13 Days

w/o Adhesive1/16236Plain
1 Piece(s)

81 Days

w/o Adhesive1/16436Plain
1 Piece(s)

51 Days

with Adhesive1/16236Acrylic Adhesive
1 Piece(s)

81 Days

w/o Adhesive3/32236Plain
1 Piece(s)

13 Days

w/o Adhesive3/32436Plain
1 Piece(s)

81 Days

w/o Adhesive3/32636Plain
1 Piece(s)

81 Days

with Adhesive3/32236Acrylic Adhesive
1 Piece(s)

Quote

w/o Adhesive1/8236Plain
1 Piece(s)

51 Days

w/o Adhesive1/8436Plain
1 Piece(s)

Quote

w/o Adhesive1/8636Plain
1 Piece(s)

13 Days

with Adhesive1/8236Acrylic Adhesive
1 Piece(s)

Quote

with Adhesive1/8636Acrylic Adhesive
1 Piece(s)

81 Days

w/o Adhesive3/16436Plain
1 Piece(s)

13 Days

w/o Adhesive3/16636Plain
1 Piece(s)

81 Days

w/o Adhesive1/4236Plain
1 Piece(s)

81 Days

w/o Adhesive1/4436Plain
1 Piece(s)

51 Days

w/o Adhesive1/4636Plain
1 Piece(s)

81 Days

with Adhesive1/4236Acrylic Adhesive
1 Piece(s)

13 Days

w/o Adhesive3/8236Plain
1 Piece(s)

81 Days

w/o Adhesive3/8436Plain
1 Piece(s)

81 Days

w/o Adhesive3/8636Plain
1 Piece(s)

51 Days

with Adhesive3/8236Acrylic Adhesive
1 Piece(s)

81 Days

w/o Adhesive1/2236Plain
1 Piece(s)

51 Days

w/o Adhesive1/2436Plain
1 Piece(s)

81 Days

with Adhesive1/2236Acrylic Adhesive
1 Piece(s)

81 Days

w/o Adhesive3/4436Plain
1 Piece(s)

81 Days

w/o Adhesive1236Plain
1 Piece(s)

81 Days

with Adhesive1236Acrylic Adhesive
1 Piece(s)

51 Days

with Adhesive1436Acrylic Adhesive
1 Piece(s)

13 Days

w/o Adhesive1/161/4120Plain
1 Piece(s)

Quote

w/o Adhesive1/161/2120Plain
1 Piece(s)

Quote

w/o Adhesive1/163/4120Plain
1 Piece(s)

Quote

w/o Adhesive1/161120Plain
1 Piece(s)

13 Days

w/o Adhesive1/162120Plain
1 Piece(s)

81 Days

w/o Adhesive1/321/4120Plain
1 Piece(s)

81 Days

w/o Adhesive1/321/2120Plain
1 Piece(s)

81 Days

w/o Adhesive1/323/4120Plain
1 Piece(s)

81 Days

w/o Adhesive1/321120Plain
1 Piece(s)

51 Days

w/o Adhesive1/322120Plain
1 Piece(s)

Quote

w/o Adhesive1/41/4120Plain
1 Piece(s)

Quote

w/o Adhesive1/41/2120Plain
1 Piece(s)

13 Days

w/o Adhesive1/43/4120Plain
1 Piece(s)

13 Days

w/o Adhesive1/41120Plain
1 Piece(s)

Quote

w/o Adhesive1/42120Plain
1 Piece(s)

13 Days

w/o Adhesive1/81/4120Plain
1 Piece(s)

Quote

w/o Adhesive1/81/2120Plain
1 Piece(s)

Quote

w/o Adhesive1/83/4120Plain
1 Piece(s)

Quote

w/o Adhesive1/81120Plain
1 Piece(s)

51 Days

w/o Adhesive1/82120Plain
1 Piece(s)

13 Days

w/o Adhesive3/161/4120Plain
1 Piece(s)

81 Days

w/o Adhesive3/161/2120Plain
1 Piece(s)

13 Days

w/o Adhesive3/163/4120Plain
1 Piece(s)

81 Days

w/o Adhesive3/161120Plain
1 Piece(s)

13 Days

w/o Adhesive3/162120Plain

Loading...

Basic Information

Material, General Rubber Material, Details Buna-N Color Black
Tensile Strength 1,500 psi Texture Smooth

Additional Products in this Category

Tech Support