(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Strength Rubber Roll - FDA, Silicone

High Strength Rubber Roll - FDA, Silicone

This High Strength Rubber Roll is stronger and more durable than standard Silicone for more demanding applications. It is also made of FDA complaint materials for food, beverage, and pharmaceutical applications. Silicone can withstand high temperatures and has excellent weathering properties. It also has a low compression set compared to other rubbers so it bounces back to shape, even after extended compression.

Durometer: 50A

Elongation: 5

Tear Strength: 23 N/mm

Compression Set: 0.3

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-RS-S50CFDA-1
BULK-RS-S50CFDA-2
BULK-RS-S50CFDA-3
BULK-RS-S50CFDA-16
BULK-RS-S50CFDA-17
BULK-RS-S50CFDA-18
BULK-RS-S50CFDA-19
BULK-RS-S50CFDA-20
BULK-RS-S50CFDA-21
BULK-RS-S50CFDA-22
BULK-RS-S50CFDA-23
BULK-RS-S50CFDA-24
BULK-RS-S50CFDA-25
BULK-RS-S50CFDA-26
BULK-RS-S50CFDA-27
BULK-RS-S50CFDA-28
BULK-RS-S50CFDA-29
BULK-RS-S50CFDA-30
BULK-RS-S50CFDA-31
BULK-RS-S50CFDA-32
BULK-RS-S50CFDA-33
BULK-RS-S50CFDA-34
BULK-RS-S50CFDA-35
BULK-RS-S50CFDA-39
BULK-RS-S50CFDA-40
BULK-RS-S50CFDA-41
BULK-RS-S50CFDA-42
Part NumberMinimum order quantityVolume DiscountDays to Ship Adhesive Tape Thickness
(inch)
Length
(inch)
Backing type
1 Piece(s)

Quote

w/o Adhesive1/32720Plain
1 Piece(s)

13 Days

w/o Adhesive1/16720Plain
1 Piece(s)

51 Days

w/o Adhesive1/8720Plain
1 Piece(s)

81 Days

w/o Adhesive1/1648Plain
1 Piece(s)

51 Days

w/o Adhesive1/848Plain
1 Piece(s)

Quote

w/o Adhesive1/3260Plain
1 Piece(s)

81 Days

w/o Adhesive1/1660Plain
1 Piece(s)

81 Days

w/o Adhesive1/860Plain
1 Piece(s)

Quote

w/o Adhesive1/3272Plain
1 Piece(s)

81 Days

w/o Adhesive1/1672Plain
1 Piece(s)

81 Days

w/o Adhesive1/872Plain
1 Piece(s)

Quote

w/o Adhesive1/3284Plain
1 Piece(s)

81 Days

w/o Adhesive1/1684Plain
1 Piece(s)

81 Days

w/o Adhesive1/884Plain
1 Piece(s)

Quote

w/o Adhesive1/3296Plain
1 Piece(s)

81 Days

w/o Adhesive1/1696Plain
1 Piece(s)

81 Days

w/o Adhesive1/896Plain
1 Piece(s)

Quote

w/o Adhesive1/32108Plain
1 Piece(s)

81 Days

w/o Adhesive1/16108Plain
1 Piece(s)

81 Days

w/o Adhesive1/8108Plain
1 Piece(s)

Quote

w/o Adhesive1/32120Plain
1 Piece(s)

81 Days

w/o Adhesive1/16120Plain
1 Piece(s)

81 Days

w/o Adhesive1/8120Plain
1 Piece(s)

Quote

with Adhesive1/32120High Temp Adhesive
1 Piece(s)

81 Days

with Adhesive1/16120High Temp Adhesive
1 Piece(s)

81 Days

with Adhesive1/8120High Temp Adhesive
1 Piece(s)

Quote

w/o Adhesive1/3248Plain

Loading...

  1. 1

Basic Information

Material, General Rubber Width(inch) 36 Color Semi-Clear
Tensile Strength 1,200 psi Texture Smooth

Additional Products in this Category

Tech Support