(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Strength Rubber Strip - SBR

High Strength Rubber Strip - SBR

Stronger and more durable than standard SBR for more demanding applications. SBR is a good economical choice for general purpose use and offers good abrasion resistance.

Durometer: 60A

Elongation: 3.5

Tear Strength: 18 N/mm

Compression Set: 0.3

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-RS-SBRHS60-91
BULK-RS-SBRHS60-92
BULK-RS-SBRHS60-93
BULK-RS-SBRHS60-94
Part NumberMinimum order quantityVolume DiscountDays to Ship Thickness
(inch)
Length
(inch)
1 Piece(s)

Quote

3/4120
1 Piece(s)

81 Days

1120
1 Piece(s)

Quote

3/4300
1 Piece(s)

81 Days

1300

Loading...

  1. 1

Basic Information

Material, General Rubber Adhesive Tape w/o Adhesive Width(inch) 6
Material, Details SBR Rubber Color Black Tensile Strength 1,000 psi
Texture Smooth Backing type Plain

Additional Products in this Category

Tech Support