(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
This innovative formulation helps us reduce waste from the environment. This formulation is derived from scrap tires and other materials that facilitate a softer and more comfortable surface for environments such as playgrounds, athletic fields, and hospital floors.
Durometer: 60A
Elongation: 1
Compression Set: 0.99
Part Number
Configured Part Number is shown.
Part Number |
---|
BULK-RS-RCY60-1 |
BULK-RS-RCY60-2 |
BULK-RS-RCY60-3 |
BULK-RS-RCY60-4 |
BULK-RS-RCY60-5 |
BULK-RS-RCY60-13 |
BULK-RS-RCY60-20 |
BULK-RS-RCY60-27 |
BULK-RS-RCY60-34 |
Part Number |
---|
Loading...
Material, General | Rubber | Adhesive Tape | w/o Adhesive | Width(inch) | 48 |
---|---|---|---|---|---|
Color | Black-Speckled | Tensile Strength | 250 psi | Texture | Smooth |
Backing type | Plain |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy