(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rubber Sheets - Silicone

Rubber Sheets - Silicone
  • Volume Discount
  • Lead Time Reduction

High-strength grade which overcomes the weakness of silicon is also available.

  • METRIC
  • inCAD Components

Part Number

Configured Part Number is shown.

Silicon Rubber Sheet - Standard A, B Dimensions:Related Image
・Materials
A Selectable TypeA, B Configurable Type[ M ]Material[ H ]
Hardness
Color
No AdhesiveAdhesiveNo AdhesiveAdhesive
RBSMRBSMARBSMFRBSMFASilicon Rubber (SI)Shore A70Light Gray
RBAMRBAMARBAMFRBAMFASilicon Rubber (SI)Shore A50Milky White
RBHSMRBHSMARBHSMFRBHSMFAHigh Strength Silicon Rubber (SI)Shore A50Ivory
[ ! ]Adhesive thickness is 0.14~0.2mm.
[ ! ]For Adhesive Strength Data, see >> Click here (ADTS).
[ ! ]The milky white color of silicone rubber shore A50 is translucent.

Specifications

■Square Type, Band Type
Part Number-A
RBSMA15 -300
■A, B Configurable - Standard/Hole Type
Part Number-A-B-F-G-Screw Nominal Dia.
RBSMF10 -110-65
RBHSMFA4H5-200-150-F140-G100-N5
■Accuracy Standards
T Tolerance
TTolerance
0.5±0.2
1~3±0.3
5±0.4
10±0.6
15~30-0.5~
+2.0

A, B Tolerance
A, BTolerance
200 or Less±0.5
201~300±1.0
301~500±1.5

■Features of High Strength Silicon Rubber
Excels in tear strength compared with general silicon rubber.
Comparison of Tear Strength
(N/mm)
Silicon Rubber (Shore A70)7
Silicon Rubber (Shore A50)10
High Strength Silicon Rubber (Shore A50)32
Nitrile Rubber (Shore A70)20
[ ! ]JIS K6252

■Band Type
Part NumberA
TypeT
No Adhesive
RBSM
RBAM

*RBHSM
Adhesive
RBSMA
RBAMA
*RBHSMA
0.53
5
10
20
30
40
50
80
100
*1
*2
*3
*5
*10
[ ! ]* Only those * marked are available for T dimension of RBHSM and RBHSMA.
[ ! ]L dimension is 500mm.

■A, B Configurable - Standard Type
Part Number1mm Increment
TypeTAB
No Adhesive
RBSMF
RBAMF

*RBHSMF
Adhesive
RBSMFA
RBAMFA
*RBHSMFA
0.510~50010~500
*1
*2
*3
*5
*10
15
20
30
[ ! ]* Only those * marked are available for T dimension of RBHSMF and RBHSMFA.
[ ! ]A≥B≥T

■Square Type
Part NumberA
TypeT
No Adhesive
RBSM
RBAM

*RBHSM
Adhesive
RBSMA
RBAMA
*RBHSMA
0.5300


500
*1
*2
*3
*5
*10
15
20
30
[ ! ]* Only those * marked are available for T dimension of RBHSM and RBHSMA.

■A, B Configurable - Hole Type
Part Number1mm Increment (A≥B≥T)0.5mm IncrementScrew Nominal Dia.
TypeNominalTABFGN (Through Hole)Z (Counterbored Hole)
No Adhesive
RBSMF
RBAMF

*RBHSMF
Adhesive
RBSMFA
RBAMFA
*RBHSMFA
1H
2H
3H
4H
6H
0.525~50025~5009~491
(1H, 2H, 4H Type)

9~245
(3H, 6H Type)
5~495
(1H, 2H, 3H Type)

9~491
(4H, 6H Type)
3
4
5
6
8
10
-
*1-
*2-
*3-
*5-
*1034
154568
204568
30456810
[ ! ]* Only those * marked are available for T dimension of RBHSMF and RBHSMFA.
[ ! ]Dimension F Specification Range: For 1H: d(d1)/2+2.5≤F≤A-d(d1)/2-2.5, for 2H or 4H: d(d1)+5≤F≤A-d(d1)-5, for 3H or 6H: d(d1)+5≤F≤A/2-d(d1)/2-2.5.
[ ! ]Dimension G Specification Range: For 1H, 2H, 3H: d(d1)/2+2.5≤G≤B-d(d1)/2-2.5, for 4H, 6H: d(d1)+5≤G≤B-d(d1)-5. (d for through hole, d1 for counterbore)

Alterations

Silicon Rubber Sheet - Standard A, B Dimensions:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RBAM0.5-3
RBAM0.5-5
RBAM0.5-10
RBAM0.5-20
RBAM0.5-30
RBAM0.5-40
RBAM0.5-50
RBAM0.5-80
RBAM0.5-100
RBAM0.5-300
RBAM0.5-500
RBAM1-3
RBAM1-5
RBAM1-10
RBAM1-20
RBAM1-30
RBAM1-40
RBAM1-50
RBAM1-80
RBAM1-100
RBAM1-300
RBAM1-500
RBAM2-3
RBAM2-5
RBAM2-10
RBAM2-20
RBAM2-30
RBAM2-40
RBAM2-50
RBAM2-80
RBAM2-100
RBAM2-300
RBAM2-500
RBAM3-3
RBAM3-5
RBAM3-10
RBAM3-20
RBAM3-30
RBAM3-40
RBAM3-50
RBAM3-80
RBAM3-100
RBAM3-300
RBAM3-500
RBAM5-3
RBAM5-5
RBAM5-10
RBAM5-20
RBAM5-30
RBAM5-40
RBAM5-50
RBAM5-80
RBAM5-100
RBAM5-300
RBAM5-500
RBAM10-3
RBAM10-5
RBAM10-10
RBAM10-20
RBAM10-30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAdhesive Tape Thickness T
(mm)
Width A
(mm)
Length B
(mm)
Material, Details Hardness (Shore, Asker, Penetration) Specifications Hole Machining Counterbored Hole Nominal Dia. [Z] F
(mm)
G
(mm)
Through Hole Nominal Dia. [N]
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape0.53500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape0.55500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape0.510500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape0.520500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape0.530500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape0.540500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape0.550500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape0.580500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape0.5100500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape0.5300300[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape0.5500500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape13500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape15500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape110500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape120500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape130500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape140500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape150500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape180500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape1100500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

8 Days or more

10W/o Adhesive Tape1300300[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape1500500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape23500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape25500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape210500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape220500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape230500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape240500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape250500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape280500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape2100500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

8 Days or more

10W/o Adhesive Tape2300300[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape2500500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape33500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape35500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape310500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape320500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape330500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape340500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape350500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape380500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape3100500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape3300300[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape3500500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape53500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape55500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape510500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape520500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape530500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape540500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape550500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape580500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape5100500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape5300300[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape5500500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape103500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape105500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape1010500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape1020500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape1030500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A Dimension Fixed Type (Band)No Drilling Alteration----
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAdhesive Tape Thickness T
(mm)
Width A
(mm)
Length B
(mm)
Material, Details Hardness (Shore, Asker, Penetration) Specifications Hole Machining Counterbored Hole Nominal Dia. [Z] F
(mm)
G
(mm)
Through Hole Nominal Dia. [N]

Loading...

More Information

■Silicon rubber excels in heat, low temperature and weather resistance. Compliant with Food Sanitation Act, Ordinance of the Ministry of Health and Welfare No. 85.
■High Strength Silicon Rubber has 3~5 times more tear strength than the ordinary silicon rubber which is inferior in mechanical strength.
[ ! ]For Rubber Gaskets, see >> Click here. For Rubber Blocks, see >>Click here.

Basic Information

Material, General Rubber

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.