(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Sheet - Acetal, Delrin® (Part Numbers)

Plastic Sheet - Acetal, Delrin®

These acetal homopolymer sheets are machinable and resist expanding in heat and moisture, so they can be machined to close tolerances. Delrin® acetal is stronger, tougher, and stiffer than other types of acetal.

Tensile Strength Rating: Good

Impact Strength Rating: Poor

Friction Rating: Very Slippery

Water Absorption Rating: Good

Hardness: Rockwell M94

Density: 0.051 lbs / cu. in.

Temperature Range: -20° to 180° F

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-PS-AC-1215
BULK-PS-AC-1216
BULK-PS-AC-1217
BULK-PS-AC-1218
BULK-PS-AC-1219
BULK-PS-AC-1220
BULK-PS-AC-1253
BULK-PS-AC-1254
BULK-PS-AC-1255
BULK-PS-AC-1256
BULK-PS-AC-1257
BULK-PS-AC-1258
BULK-PS-AC-1291
BULK-PS-AC-1292
BULK-PS-AC-1293
BULK-PS-AC-1294
BULK-PS-AC-1295
BULK-PS-AC-1296
BULK-PS-AC-1329
BULK-PS-AC-1330
BULK-PS-AC-1331
BULK-PS-AC-1332
BULK-PS-AC-1333
BULK-PS-AC-1334
BULK-PS-AC-1367
BULK-PS-AC-1368
BULK-PS-AC-1369
BULK-PS-AC-1370
BULK-PS-AC-1371
BULK-PS-AC-1372
BULK-PS-AC-1405
BULK-PS-AC-1406
BULK-PS-AC-1407
BULK-PS-AC-1408
BULK-PS-AC-1409
BULK-PS-AC-1410
BULK-PS-AC-1443
BULK-PS-AC-1444
BULK-PS-AC-1445
BULK-PS-AC-1446
BULK-PS-AC-1447
BULK-PS-AC-1448
BULK-PS-AC-1481
BULK-PS-AC-1482
BULK-PS-AC-1483
BULK-PS-AC-1484
BULK-PS-AC-1485
BULK-PS-AC-1486
BULK-PS-AC-1519
BULK-PS-AC-1520
BULK-PS-AC-1521
BULK-PS-AC-1522
BULK-PS-AC-1523
BULK-PS-AC-1524
BULK-PS-AC-1557
BULK-PS-AC-1558
BULK-PS-AC-1559
BULK-PS-AC-1560
BULK-PS-AC-1561
BULK-PS-AC-1562
BULK-PS-AC-1595
BULK-PS-AC-1596
BULK-PS-AC-1597
BULK-PS-AC-1598
BULK-PS-AC-1599
BULK-PS-AC-1600
BULK-PS-AC-1633
BULK-PS-AC-1634
BULK-PS-AC-1635
BULK-PS-AC-1636
BULK-PS-AC-1637
BULK-PS-AC-1638
BULK-PS-AC-1671
BULK-PS-AC-1672
BULK-PS-AC-1673
BULK-PS-AC-1674
BULK-PS-AC-1675
BULK-PS-AC-1676
BULK-PS-AC-1709
BULK-PS-AC-1710
BULK-PS-AC-1711
BULK-PS-AC-1712
BULK-PS-AC-1713
BULK-PS-AC-1714
BULK-PS-ACB-1747
BULK-PS-ACB-1748
BULK-PS-ACB-1749
BULK-PS-ACB-1750
BULK-PS-ACB-1751
BULK-PS-ACB-1752
Part NumberMinimum order quantityVolume DiscountDays to Ship Color Length A Dimension (Inch Product) Width B Dimension (Inch Product) Plate Thickness T Dimension (Inch Product) Thickness
(inch)
1 Piece(s)

81 Days

White48241/41/4
1 Piece(s)

13 Days

White661/41/4
1 Piece(s)

51 Days

White12121/41/4
1 Piece(s)

81 Days

White24121/41/4
1 Piece(s)

51 Days

White48121/41/4
1 Piece(s)

51 Days

White24241/41/4
1 Piece(s)

13 Days

White48243/83/8
1 Piece(s)

51 Days

White663/83/8
1 Piece(s)

51 Days

White12123/83/8
1 Piece(s)

13 Days

White24123/83/8
1 Piece(s)

51 Days

White48123/83/8
1 Piece(s)

13 Days

White24243/83/8
1 Piece(s)

Quote

White48241/21/2
1 Piece(s)

13 Days

White661/21/2
1 Piece(s)

51 Days

White12121/21/2
1 Piece(s)

Quote

White24121/21/2
1 Piece(s)

Quote

White48121/21/2
1 Piece(s)

51 Days

White24241/21/2
1 Piece(s)

51 Days

White48245/85/8
1 Piece(s)

81 Days

White665/85/8
1 Piece(s)

81 Days

White12125/85/8
1 Piece(s)

51 Days

White24125/85/8
1 Piece(s)

81 Days

White48125/85/8
1 Piece(s)

81 Days

White24245/85/8
1 Piece(s)

51 Days

White48243/43/4
1 Piece(s)

51 Days

White663/43/4
1 Piece(s)

51 Days

White12123/43/4
1 Piece(s)

51 Days

White24123/43/4
1 Piece(s)

Quote

White48123/43/4
1 Piece(s)

Quote

White24243/43/4
1 Piece(s)

51 Days

White482411
1 Piece(s)

13 Days

White6611
1 Piece(s)

81 Days

White121211
1 Piece(s)

13 Days

White241211
1 Piece(s)

81 Days

White481211
1 Piece(s)

81 Days

White242411
1 Piece(s)

51 Days

White48241 1/41 1/4
1 Piece(s)

13 Days

White661 1/41 1/4
1 Piece(s)

81 Days

White12121 1/41 1/4
1 Piece(s)

51 Days

White24121 1/41 1/4
1 Piece(s)

81 Days

White48121 1/41 1/4
1 Piece(s)

13 Days

White24241 1/41 1/4
1 Piece(s)

51 Days

White48241 1/21 1/2
1 Piece(s)

81 Days

White661 1/21 1/2
1 Piece(s)

81 Days

White12121 1/21 1/2
1 Piece(s)

81 Days

White24121 1/21 1/2
1 Piece(s)

51 Days

White48121 1/21 1/2
1 Piece(s)

81 Days

White24241 1/21 1/2
1 Piece(s)

13 Days

White48241 3/41 3/4
1 Piece(s)

81 Days

White661 3/41 3/4
1 Piece(s)

13 Days

White12121 3/41 3/4
1 Piece(s)

81 Days

White24121 3/41 3/4
1 Piece(s)

81 Days

White48121 3/41 3/4
1 Piece(s)

51 Days

White24241 3/41 3/4
1 Piece(s)

51 Days

White482422
1 Piece(s)

81 Days

White6622
1 Piece(s)

81 Days

White121222
1 Piece(s)

81 Days

White241222
1 Piece(s)

81 Days

White481222
1 Piece(s)

81 Days

White242422
1 Piece(s)

13 Days

White48242 1/42 1/4
1 Piece(s)

81 Days

White662 1/42 1/4
1 Piece(s)

81 Days

White12122 1/42 1/4
1 Piece(s)

51 Days

White24122 1/42 1/4
1 Piece(s)

81 Days

White48122 1/42 1/4
1 Piece(s)

51 Days

White24242 1/42 1/4
1 Piece(s)

13 Days

White48242 1/22 1/2
1 Piece(s)

81 Days

White662 1/22 1/2
1 Piece(s)

81 Days

White12122 1/22 1/2
1 Piece(s)

81 Days

White24122 1/22 1/2
1 Piece(s)

81 Days

White48122 1/22 1/2
1 Piece(s)

51 Days

White24242 1/22 1/2
1 Piece(s)

13 Days

White48242 3/42 3/4
1 Piece(s)

81 Days

White662 3/42 3/4
1 Piece(s)

81 Days

White12122 3/42 3/4
1 Piece(s)

81 Days

White24122 3/42 3/4
1 Piece(s)

81 Days

White48122 3/42 3/4
1 Piece(s)

81 Days

White24242 3/42 3/4
1 Piece(s)

Quote

White482433
1 Piece(s)

Quote

White6633
1 Piece(s)

13 Days

White121233
1 Piece(s)

51 Days

White241233
1 Piece(s)

Quote

White481233
1 Piece(s)

13 Days

White242433
1 Piece(s)

51 Days

Black48241/41/4
1 Piece(s)

13 Days

Black661/41/4
1 Piece(s)

51 Days

Black12121/41/4
1 Piece(s)

81 Days

Black24121/41/4
1 Piece(s)

51 Days

Black48121/41/4
1 Piece(s)

13 Days

Black24241/41/4

Loading...

Basic Information

Material Polyacetal (POM, Duracon) Grade Standard Clarity Opaque
Tensile Strength 9,600 psi Impact Strength 1.2 ft. - lbs./in. Coefficient of friction 0.2
Water Absorption 0.0025 Detailed, Material Acetal Copolymer

Additional Products in this Category

Tech Support