(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
PTFE is the most slippery and wear-resistant. It also has excellent resistance to extreme temperatures and chemicals.
Tensile Strength Rating: Poor
Impact Strength Rating: Good
Friction Rating: Very Slippery
Water Absorption Rating: Excellent
Density: 0.078 lbs / cu. in.
Temperature Range: -290° to 500° F
Specifications Met: FDA, UL 94 V-0
Part Number
Configured Part Number is shown.
Part Number |
---|
BULK-PF-PTFE-1 |
BULK-PF-PTFE-2 |
BULK-PF-PTFE-3 |
BULK-PF-PTFE-4 |
BULK-PF-PTFE-5 |
BULK-PF-PTFE-6 |
BULK-PF-PTFE-7 |
BULK-PF-PTFE-8 |
BULK-PF-PTFE-9 |
BULK-PF-PTFE-10 |
Part Number |
---|
Loading...
Material | Fluororesin (fluoropolymer, PTFE) | Grade | Standard | Color | White |
---|---|---|---|---|---|
Width B Dimension (Inch Product) | 12 | Clarity | Opaque | Tensile Strength | 3,000 psi |
Impact Strength | 3.5 ft. - lbs./in. | Coefficient of friction | 0.07 | Water Absorption | 0.0001 |
Detailed, Material | PTFE |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy